Contact Carr Lane CAD/CAM Drawings About Carr Lane Free Print Catalog Reference Materials Online Catalog Distributors New Items Home

As Seen in Machine Design Magazine
Adjustable Locking Hubs
Come Full Circle

Adjustable Locking Hubs, rotary bearings from Carr Lane Mfg. Co., St. Louis, provide positive locking at any 10° increment. Once locked, the hubs become absolutely rigid and can withstand 80 lb-ft of torque.

They work like this: In locked position, the locking and release-pin hubs are positively engaged by high-strength locking pins. Pressing the release buttons disengages the locking pins and lets the hub rotate. After reaching the desired angle, simply release the buttons and the pins return to the locked position. Connecting two hubs at 90° gives full five-axis positioning.

Hub extensions fit 0.75-in. ID pipe or tubing and can mount to flat plates and angles. Typical applications include adjustable or rotating fixtures, welding fixtures, trunnion

Adjustable Locking Hubs Come Full Circle

mounting, adjustable or foldable handles, adjustable part trays, shelves, and flip-up work surfaces, as well as positive positioning of spotlights or nozzles, and collapsible structures.

The hubs come in two different styles, including an inline version, which locks anywhere within 220°, and an offset version, which rotates a full 360°.

Back To Article Page
Carr Lane Manufacturing Co.
Phone: (314) 647-6200
Fax: (314) 647-5736
Carr Lane Manufacturing Co., 4200 Carr Lane Ct., P.O. Box 191970, St. Louis, MO 63119-7970 USA
Copyright © Carr Lane Manufacturing Co. All Right Reserved.
Contact Carr Lane

Powered by Carr Lane Advertising, L.L.C.