Contact Carr Lane CAD/CAM Drawings About Carr Lane Free Print Catalog Reference Materials Online Catalog Distributors New Items Home

As Seen in Design News Magazine
Adjustable Locking Hubs Increase
Flexibility In Medical Applications

New adjustable locking hubs, in stainless steel or plastic, are available from Carr Lane Mfg. Co. These high strength hubs are positive locking at exact increments...10 or 15 degrees, depending on the model. Useful as folding and adjustment mechanisms for wheelchairs, the hubs can also act as an end effector on medical equipment to allow the operator to change the angle of operation.

Panels can easily be flipped out of the way with a simple push button activation, improving ergonomics of machine control panels, vehicle workstations and touch screen adjustment. In fact, the hubs allow versatility whenever a design requires adjusting, reclining or folding. Available in sturdy stainless steel and in lightweight, economical plastic, these robust hubs are compatible with standard tubing, and have varied mounting options.

Stainless steel Adjustable Locking Hubs are often used in pairs as an option, with both push buttons facing outward for easy access. Two

 
Adjustable Locking Hubs Increase Flexibility In Medical Applications

hubs can be connected at 90°, for full 5-axis positioning. Hub extensions and mounting blocks are also available.

Applications:

  • Use as folding and adjustment mechanisms for wheelchairs
  • Use as an end effector on medical equipment to easily change the angle of operation
  • Panels can easily be flipped out of the way with the push of a button
  • Use whenever a design requires adjusting, reclining or folding
Back To Article Page  
Carr Lane Manufacturing Co.
Phone: (314) 647-6200
Fax: (314) 647-5736
Carr Lane Manufacturing Co., 4200 Carr Lane Ct., P.O. Box 191970, St. Louis, MO 63119-7970 USA
Copyright © Carr Lane Manufacturing Co. All Right Reserved.
Contact Carr Lane

Powered by Carr Lane Advertising, L.L.C.