Contact Carr Lane CAD/CAM Drawings About Carr Lane Free Print Catalog Reference Materials Online Catalog Distributors New Items Home

As Seen in Metalworking Digest Magazine
Toggle Clamps Deliver
Workholding Versatility

For fast, reliable workholding, metalworking and manufacturing engineers and designers can now look to a growing variety of toggle clamps to meet their clamping needs. New clamp designs have evolved in recent years to meet workplace demands for increased holding power and efficiency.

In high-volume automotive production, for example, heavy-duty toggle clamps with holding capacities up to 6,000 lbs. have found a niche. These sturdy clamps answer the auto industry’s call for high clamping forces and long service life, as well as consistent, dependable clamping.

Companies like Carr Lane Manufacturing Co., which manufactures a wide range of toggle clamps, ensure their heavy-duty clamps stand up to heavy use in such fields as oil-field and farm equipment production. Careful construction using close-tolerance steel components and precise bushings results in clamps that can effectively handle very large parts better than less capable workholders.

As Ray Okolischan, Carr Lane vice president said: “Heavy-duty toggle clamps are designed to last a long time, and by ordering the basic toggle mechanisms separately, users can customize the clamps to their specific needs. Handles and arms can be welded on — longer or shorter, at any angle — for various configurations.”

For fixturing involving similarly sized parts, “automatic” toggle clamps are a versatile workholding option. “Automatic toggles solve the age-old problem of applying consistent force even when workpiece size varies,” Okolischan said. The clamps handle variations in part thickness via mechanical linkages that automatically adjust to part dimensions.

Automatic toggle clamps work particularly well in welding setups and in fixtures for castings. They can be configured as vertical- and horizontal-handle hold-down models,

 

Toggle Clamps Deliver Workholding Versatility

and there is even an automatic toggle edge clamp that holds parts of varied thickness, but simultaneously applies force forward and down.

Automatic, heavy-duty and many other types of toggle clamps can be found in a range of sizes that provide a selection of holding capacities. An assortment of toggle actions, designs and materials further expands your toggle choices.

From push/pull models with up to 16,000 lbs. of holding capacity down to tiny horizontal-handle clamps with holding power of only 60 lbs., there is likely a toggle clamp that will suit your next clamping job. Mini-size hold-down clamps are often used in electronic applications. In polyurethane molds, large latch-action toggles resist the high expansion forces of the molding process. Toggle pliers hold down lids and covers.

It’s the toggle action of toggle clamps that makes them a convenient and effective choice for many basic workholding needs.

When a worker moves the arm of a clamp against a workpiece, the clamp linkage is stretched or compressed and force is applied to hold the workpiece. The toggle locks positively in place as the clamp’s center pivot moves past the centerline of the other pivots and against a stop. Toggle clamps will firmly hold until the worker moves the handle to its released position for another fixturing cycle.

The versatility available in today’s toggle clamps can make them a viable solution to many of your workholding needs.

 
Back To Article Page  
Carr Lane Manufacturing Co.
Phone: (314) 647-6200
Fax: (314) 647-5736
Carr Lane Manufacturing Co., 4200 Carr Lane Ct., P.O. Box 191970, St. Louis, MO 63119-7970 USA
Copyright © Carr Lane Manufacturing Co. All Right Reserved.
Contact Carr Lane

Powered by Carr Lane Advertising, L.L.C.