USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LOCKING L PINS

 


USA
PART NO.
COMPLETE
ASSEMBLY
PART NO.
 L PIN
ONLY
PART NO.
BUSHING
ONLY
A
DIA
B C
DIA
D
NOMINAL ACTUAL
CL-1A-LLP-B CL-1A-LLP CL-3-LPB 3/16 .1865 1-1/2 5/16 2-1/2
CL-1-LLP-B CL-1-LLP 3
CL-38-LLP-B CL-38-LLP CL-4-LPB 1/4 .2490 2 3/8 2-1/2
CL-5-LLP-B CL-5-LLP 3
CL-25-LLP-B CL-25-LLP 4
CL-39-LLP-B CL-39-LLP CL-5A-LPB 5/16 .3115 2 5/8 3
CL-7-LLP-B CL-7-LLP 3-1/2
CL-8-LLP-B CL-8-LLP 6
CL-40A-LLP-B CL-40A-LLP CL-6A-LPB 3/8 .3740 2 5/8 3-1/2
CL-9-LLP-B CL-9-LLP 4
CL-10-LLP-B CL-10-LLP 6
CL-13A-LLP-B CL-13A-LLP CL-8A-LPB 1/2 .4990 2 5/8 3-1/2
CL-13-LLP-B CL-13-LLP 4
CL-14-LLP-B CL-14-LLP 6


METRIC
PART NO.
COMPLETE
ASSEMBLY
PART NO.
 L PIN
ONLY
PART NO.
BUSHING
ONLY
A
DIA
B C
DIA
D
NOMINAL ACTUAL
CLM-6-LLP-B CLM-6-LLP CLM-6-LPB 6mm .2352 3 3/8 2-1/2
CLM-8-LLP-B CLM-8-LLP CLM-8-LPB 8mm .314 3 7/16 3
CLM-10-LLP-B CLM-10-LLP CLM-10-LPB 10mm .3927 3 1/2 3-1/2
CLM-12-LLP-B CLM-12-LLP CLM-12-LPB 12mm .4715 4 5/8 3-1/2

Carr Lane Manufacturing Co.
en_239