USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SHOULDER PINS

 


USA
PART NO. A
DIA
B C D
DIA
E
DIA
NOMINAL ACTUAL
CL-7-SP 1/4 .2500 2-1/2 2-5/8 1/2 1/4
CL-10-SP 5/16 .3125 9/16
CL-14-SP 3/8 .3750 4 5/8 1/4
CL-19-SP 1/2 .5000 3 3/4 5/16


Add "C" suffix to part no. for attached cable assembly.

METRIC
PART NO. A
DIA
B C D
DIA
E
DIA
NOMINAL ACTUAL
CLM-6-SP 6mm .2362 2.56 2.6 1/2 1/4
CLM-8-SP 8mm .3150 2.56 9/16
CLM-10-SP 10mm .3937 3.94 5/8 1/4
CLM-12-SP 12mm .4724 2.95 3/4 5/16


Add "C" suffix to part no. for attached cable assembly.
Carr Lane Manufacturing Co.
en_238