USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

JIG PINS

 


USA
PART NO. A
DIA
B C D
DIA
E F
NOMINAL ACTUAL
CL-10-JP 3/16 .1872 1-7/8 1/8 3/8 2 3/16
CL-20-JP 1/4 .2497 2 5/32
CL-30-JP 5/16 .3120 2-1/2 3/16 1/2 3 1/4
CL-40-JP 3/8 .3745 3-1/4 1/4
CL-50-JP 1/2 .4995 4 9/32 9/16 3 1/4


METRIC
PART NO. A
DIA
B C D
DIA
E F
NOMINAL ACTUAL
CLM-5-JP 5mm .1966 1-7/8 1/8 3/8 2 3/16
CLM-6-JP 6mm .2359 2 5/32
CLM-8-JP 8mm .3145 2-1/2 3/16 1/2 3 1/4
CLM-10-JP 10mm .3932 3-1/4 1/4
CLM-12-JP 12mm .4719 4 9/32 9/16 3 1/4

Carr Lane Manufacturing Co.
en_36