USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LOCKING-PIN BUSHINGS

 


USA
PART NO. A
DIA
B C
DIA
D
DIA
E F LOCKSCREW
(ORDER
SEPARATELY)
NOMINAL ACTUAL NOMINAL ACTUAL
CL-3-LPB 3/16 .1868 .31 13/32 .4078 13/16 .62 .44 LS-1
CL-4-LPB 1/4 .2493 .31
CL-4A-LPB .50
CL-5-LPB 5/16 .3118 .31 1/2 .5017
CL-5A-LPB .37
CL-5B-LPB .50
CL-6-LPB 3/8 .3743 .31 5/8 .6267
CL-6A-LPB .50
CL-8-LPB 1/2 .4993 .50 3/4 .7518 1-1/16 .75
CL-8A-LPB .75


METRIC
PART NO. A
DIA
B C
DIA
D
DIA
E F LOCKSCREW
(ORDER
SEPARATELY)
NOMINAL ACTUAL NOMINAL ACTUAL
CLM-6-LPB 6mm .2355 .31 10mm .3952 .87 .630 .47 LSM-3
CLM-8-LPB 8mm .3143 .39 13mm .5135
CLM-10-LPB 10mm .3930 .47 16mm .6316
CLM-12-LPB 12mm .4717 .71 20mm .7892 1.02 .709

Carr Lane Manufacturing Co.
en_241