USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LOCKING T PINS

 


USA
PART NO.
COMPLETE
ASSEMBLY
PART NO.
T PIN
ONLY
PART NO.
BUSHING
ONLY
A
DIA
B C
DIA
D
NOMINAL ACTUAL
CL-1A-LTP-B CL-1A-LTP CL-3-LPB 3/16 .1865 1-1/2 5/16 2-1/2
CL-1-LTP-B CL-1-LTP 3
CL-38-LTP-B CL-38-LTP CL-4-LPB 1/4 .2490 2 3/8 2-1/2
CL-5-LTP-B CL-5-LTP 3
CL-25-LTP-B CL-25-LTP 4
CL-39-LTP-B CL-39-LTP CL-5A-LPB 5/16 .3115 2 5/8 3
CL-7-LTP-B CL-7-LTP 3-1/2
CL-8-LTP-B CL-8-LTP 6
CL-40A-LTP-B CL-40A-LTP CL-6A-LPB 3/8 .3740 2 5/8 3-1/2
CL-9-LTP-B CL-9-LTP 4
CL-10-LTP-B CL-10-LTP 6
CL-13A-LTP-B CL-13A-LTP CL-8A-LPB 1/2 .4990 2 5/8 3-1/2
CL-13-LTP-B CL-13-LTP 4
CL-14-LTP-B CL-14-LTP 6


METRIC
PART NO.
COMPLETE
ASSEMBLY
PART NO.
T PIN
ONLY
PART NO.
BUSHING
ONLY
A
DIA
B C
DIA
D
NOMINAL ACTUAL
CLM-6-LTP-B CLM-6-LTP CLM-6-LPB 6mm .2352 3 3/8 2-1/2
CLM-8-LTP-B CLM-8-LTP CLM-8-LPB 8mm .3140 3 7/16 3
CLM-10-LTP-B CLM-10-LTP CLM-10-LPB 10mm .3927 3 1/2 3-1/2
CLM-12-LTP-B CLM-12-LTP CLM-12-LPB 12mm .4715 4 5/8 3-1/2

Carr Lane Manufacturing Co.
en_240