USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
HORIZONTAL-HANDLE TOGGLE CLAMPS
STEEL
PART NO.
DESCRIPTION
HOLDING
CAPACITY
SHIPPING
WEIGHT
CL-351-TC
Open Arm, Flanged Base
850 lbs
1.4 lbs
CL-352-TC
Open Arm, Straight Base
en_1328