USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
HORIZONTAL-HANDLE TOGGLE CLAMPS
STEEL
PART NO.
DESCRIPTION
HOLDING
CAPACITY
SHIPPING
WEIGHT
CL-151-TCÂ
Open Arm, Flanged Base
250 lbs
0.4 lbs
CL-152-TC
Open Arm, Straight Base
en_1326