USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BALL LOCK RECEIVER BUSHINGS

 


FACE-MOUNT RECEIVER BUSHINGS (USA)
PART NO. ID A DIA B C F G H J
DIA
M
BUSH HOLE BUSH HOLE
CL-13-BLRC 13mm 1.3750
1.3746
1.3750
1.3755
.455 .469
.471
.688 #8-32 .31 .180 .984 .75
CL-16-BLRC 16mm 1.4370
1.4366
1.4370
1.4375
.455 .469
.471
.812 #8-32 .31 .193 1.125 .75
CL-20-BLRC 20mm 1.6873
1.6869
1.6873
1.6878
.623 .637
.639
.812 #10-32 .38 .273 1.362 .83
CL-25-BLRC 25mm 2.0623
2.0619
2.0623
2.0628
.785 .799
.801
1.000 1/4-28 .50 .316 1.644 1.00
CL-30-BLRC 30mm 2.2654
2.2650
2.2654
2.2659
.857 .871
.873
1.188 1/4-28 .75 .316 1.876 1.23
CL-35-BLRC 35mm 2.6873
2.6869
2.6873
2.6878
.890 .904
.907
1.562 5/16-24 .88 .375 2.178 1.28
CL-50-BLRC 50mm 3.4998
3.4994
3.4998
3.5003
1.225 1.239
1.241
2.156 3/8-24 1.00 .475 2.916 1.80


FACE-MOUNT RECEIVER BUSHINGS (METRIC)
PART NO. ID A DIA C F G H J
DIA
M
BUSH HOLE BUSH HOLE
CLM-13-BLRC 13mm 1.3776
1.3772
1.3790
1.3783
.456 .468
.470
.531 M4 .39 .177 .984 .78
CLM-16-BLRC 16mm 1.4563
1.4559
1.4567
1.4570
.456 .468
.470
.650 M4 .39 .177 1.142 .78
CLM-20-BLRC 20mm 1.7713
1.7709
1.7717
1.7720
.623 .637
.639
.807 M5 .47 .236 1.378 .78
CLM-25-BLRC 25mm 2.1650
2.1646
2.1654
2.1657
.785 .799
.801
1.004 M6 .59 .276 1.654 .98



BACK-MOUNT RECEIVER BUSHINGS (USA)
PART NO. ID B K DIA M N DIA P
BUSH HOLE BUSH HOLE
CL-13-BLRV 13mm .475 .7870
.7866
Actual
Bushing
K dia
-.0001
-.0005
.75 .984 .995
1.005
.277
.275
CL-16-BLRV 16mm .475 .8760
.8756
.75 1.125 1.150
1.160
.285
.283
CL-20-BLRV 20mm .673 1.0950
1.0946
.83 1.250 1.275
1.285
.345
.343
CL-25-BLRV 25mm .826 1.3763
1.3759
1.00 1.562 1.588
1.598
.416
.414
CL-30-BLRV 30mm .857 1.6264
1.6260
1.23 1.875 1.901
1.911
.432
.430
CL-35-BLRV 35mm .990 1.8764
1.8760
1.28 2.125 2.150
2.160
.493
.491
CL-50-BLRV 50mm 1.225 2.6269
2.6265
1.80 2.937 2.963
2.973
.621
.619


BACK-MOUNT RECEIVER BUSHINGS (METRIC)
PART NO. ID B K DIA M N DIA P
BUSH HOLE BUSH HOLE
CLM-13-BLRV 13mm .476 .7890
.7886
Actual
Bushing
K dia
-.0001
-.0005
.78 .984 1.019
1.029
.273
.271
CLM-16-BLRV 16mm .476 .8677
.8673
.78 1.125 1.137
1.147
.286
.284
CLM-20-BLRV 20mm .673 1.1039
1.1035
.78 1.2668 1.294
1.304
.345
.343
CLM-25-BLRV 25mm .826 1.3795
1.3791
.98 1.583 1.609
1.619
.416
.414

Carr Lane Manufacturing Co.
en_254