USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BALL LOCK CLAMPS

 


BALL LOCK CLAMPS (USA PLATE THICKNESSES)
PART NO. A
SHANK DIA
B C D
DIA
E F G MAX SCREW
TORQUE
(FT-LBS)
MAX
HOLD-
DOWN
FORCE
(LBS)
NOM ACTUAL NOM ACTUAL
CL-13-BLS-0.50 13mm .5116
.5111
1/2 .500   .75 7/8 1/4 1.08 3/32 1 750
CL-13-BLS-0.75 3/4 .750 1.33
CL-16-BLS-0.50 16mm .6297
.6292
1/2 .500   .75 1-1/2 5/16 1.15 1/8 2 1200
CL-16-BLS-0.75 3/4 .750 1.40
CL-20-BLS-0.75 20mm 7872
.7867
3/4 .750   .83 1-3/4 3/8 1.53 1/8 3 3000
CL-20-BLS-1.00 1 1.000 1.78
CL-25-BLS-0.75 25mm .9841
.9836
3/4 .750 1.00 2 3/8 1.70 5/32 7 7000
CL-25-BLS-1.00 1 1.000 1.95
CL-30-BLS-0.75 30mm 1.1809
1.1804
3/4 .750 1.23 2-1/4 1/2 1.88 3/16 12 10000
CL-30-BLS-1.00 1 1.000 2.13
CL-35-BLS-0.75 35mm 1.3778
1.3773
3/4 .750 1.28 2-1/4 1/2 1.97 1/4 19 15500
CL-35-BLS-1.00 1 1.000 2.22
CL-35-BLS-1.50 1-1/2 1.500 2.72
CL-35-BLS-2.00 2 2.000 3.22
CL-50-BLS-1.00 50mm 1.9683
1.9678
1 1.000 1.80 3 3/4 2.70 3/8 38 20000
CL-50-BLS-1.50 1-1/2 1.500 3.20
CL-50-BLS-2.00 2 2.000 3.70


BALL LOCK CLAMPS (METRIC PLATE THICKNESSES)
PART NO. A
SHANK DIA
B C D
DIA
E F G MAX SCREW
TORQUE
(FT-LBS)
MAX
HOLD-
DOWN
FORCE
(LBS)
NOM ACTUAL NOM ACTUAL
CLM-13-BLS-13 13mm .5116
.5111
13mm .512   .75 .87 .236 1.09 2.5mm 1 750
CLM-13-BLS-20 20mm .787 1.36
CLM-16-BLS-20 16mm .6297
.6292
20mm .787   .75 1.50 .315 1.44 3mm 2 1200
CLM-16-BLS-25 25mm .984 1.63
CLM-20-BLS-20 20mm .7872
.7867
20mm .787   .83 1.77 .394 1.56 3mm 3 3000
CLM-20-BLS-25 25mm .984 1.75
CLM-25-BLS-20 25mm .9841
.9836
20mm .787 1.00 1.97 .394 1.73 4mm 7 7000
CLM-25-BLS-25 25mm .984 1.93


SPARE PARTS KITS (USA PLATE THICKNESSES)*
PART NO.
SPARE
PARTS KIT
FOR
CLAMP
A
SHANK
DIA
B
PLATE
THICKNESS
CL-13-BLK-0.50 CL-13-BLS-0.50 13mm 1/2
CL-13-BLK-0.75 CL-13-BLS-0.75 3/4
CL-16-BLK-0.50 CL-16-BLS-0.50 16mm 1/2
CL-16-BLK-0.75 CL-16-BLS-0.75 3/4
CL-20-BLK-0.75 CL-20-BLS-0.75 20mm 3/4
CL-20-BLK-1.00 CL-20-BLS-1.00 1
CL-25-BLK-0.75 CL-25-BLS-0.75 25mm 3/4
CL-25-BLK-1.00 CL-25-BLS-1.00 1
CL-30-BLK-0.75 CL-30-BLS-0.75 30mm 3/4
CL-30-BLK-1.00 CL-30-BLS-1.00 1
CL-35-BLK-0.75 CL-35-BLS-0.75 35mm 3/4
CL-35-BLK-1.00 CL-35-BLS-1.00 1
CL-35-BLK-1.50 CL-35-BLS-1.50 1-1/2
CL-35-BLK-2.00 CL-35-BLS-2.00 2
CL-50-BLK-1.00 CL-50-BLS-1.00 50mm 1
CL-50-BLK-1.50 CL-50-BLS-1.50 1-1/2
CL-50-BLK-2.00 CL-50-BLS-2.00 2


*Spare Parts Kit includes screw, center ball, locking balls, and O-ring.

SPARE PARTS KITS (METRIC PLATE THICKNESSES)*
PART NO.
SPARE
PARTS KIT
FOR
CLAMP
A
SHANK
DIA
B
PLATE
THICKNESS
CLM-13-BLK-13 CLM-13-BLS-13 13mm .512
CLM-13-BLK-20 CLM-13-BLS-20 .787
CLM-16-BLK-20 CLM-16-BLS-20 16mm .787
CLM-16-BLK-25 CLM-16-BLS-25 .984
CLM-20-BLK-20 CLM-20-BLS-20 20mm .787
CLM-20-BLK-25 CLM-20-BLS-25 .984
CLM-25-BLK-20 CLM-25-BLS-20 25mm .787
CLM-25-BLK-25 CLM-25-BLS-25 .984


*Spare Parts Kit includes screw, center ball, locking balls, and O-ring.
Carr Lane Manufacturing Co.
en_252