USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DETENT PINS

 

Note: 3/16-dia pins have one locking ball instead of two, due to their small size.

* For specific part numbers of stock grip lengths, see table at the bottom of this page.




USA
BASIC
PART NO.*
A DIA B C D
DIA
E
DIA
F
NOMINAL ACTUAL
CL-3-DEP 3/16 (#10) .1880 .217 .250 .375 1.00 .562
CL-4-DEP 1/4 .2480 .280 .344
CL-5-DEP 5/16 .3105 .360 .359 .438
CL-6-DEP 3/8 .3730 .430 .390 .500
CL-7-DEP 7/16 .4355 .495 .469 .536
CL-8-DEP 1/2 .4980 .570 .516 .625
CL-9-DEP 9/16 .5605 .645 .593 .688 1.50
CL-10-DEP 5/8 .6230 .720 .672 .750
CL-12-DEP 3/4 .7480 .860 .750 .875
CL-14-DEP 7/8 .8730 1.03 .859 1.000 2.00
CL-16-DEP 1 .9980 1.16 .984 1.125


METRIC
BASIC
PART NO.*
A DIA B C D
DIA
E
DIA
F
NOMINAL ACTUAL
CLM-6-DEP 6mm .2342 .266 .344 .375 1.00 .562
CLM-8-DEP 8mm .3130 .363 .359 .438
CLM-10-DEP 10mm .3917 .451 .390 .500
CLM-12-DEP 12mm .4704 .540 .516 .563
CLM-16-DEP 16mm .6279 .725 .672 .750 1.50
CLM-20-DEP 20mm .7854 .897 .750 1.000 2.00


STOCK GRIP LENGTHS (USA)
NOMINAL
SHANK
DIA
GRIP
LENGTH
PART NO.
STEEL
PART NO.
STAINLESS
3/16 (#10) .50 CL-3-DEP-0.50  
.75 CL-3-DEP-0.75 CL-3-DEP-0.75-S
1.00 CL-3-DEP-1.00 CL-3-DEP-1.00-S
1.25 CL-3-DEP-1.25 CL-3-DEP-1.25-S
1.50 CL-3-DEP-1.50 CL-3-DEP-1.50-S
1.75 CL-3-DEP-1.75  
2.00 CL-3-DEP-2.00  
SPECIAL CL-3-DEP CL-3-DEP
1/4 .50 CL-4-DEP-0.50 CL-4-DEP-0.50-S
.75 CL-4-DEP-0.75 CL-4-DEP-0.75-S
1.00 CL-4-DEP-1.00 CL-4-DEP-1.00-S
1.25 CL-4-DEP-1.25 CL-4-DEP-1.25-S
1.50 CL-4-DEP-1.50 CL-4-DEP-1.50-S
1.75 CL-4-DEP-1.75 CL-4-DEP-1.75-S
2.00 CL-4-DEP-2.00 CL-4-DEP-2.00-S
2.25 CL-4-DEP-2.25 CL-4-DEP-2.25-S
2.50 CL-4-DEP-2.50 CL-4-DEP-2.50-S
2.75 CL-4-DEP-2.75  
3.00 CL-4-DEP-3.00 CL-4-DEP-3.00-S
3.50 CL-4-DEP-3.50  
4.00 CL-4-DEP-4.00 CL-4-DEP-4.00-S
4.50 CL-4-DEP-4.50  
5.00 CL-4-DEP-5.00  
6.00 CL-4-DEP-6.00  
SPECIAL CL-4-DEP CL-4-DEP
5/16 .50 CL-5-DEP-0.50  
.75 CL-5-DEP-0.75  
1.00 CL-5-DEP-1.00  
1.25 CL-5-DEP-1.25  
1.50 CL-5-DEP-1.50 CL-5-DEP-1.50-S
1.75 CL-5-DEP-1.75  
2.00 CL-5-DEP-2.00 CL-5-DEP-2.00-S
2.25 CL-5-DEP-2.25  
2.50 CL-5-DEP-2.50 CL-5-DEP-2.50-S
3.00 CL-5-DEP-3.00  
3.50 CL-5-DEP-3.50  
4.00 CL-5-DEP-4.00  
6.00 CL-5-DEP-6.00  
SPECIAL CL-5-DEP CL-5-DEP
3/8 .50 CL-6-DEP-0.50  
.75 CL-6-DEP-0.75 CL-6-DEP-0.75-S
1.00 CL-6-DEP-1.00 CL-6-DEP-1.00-S
1.25 CL-6-DEP-1.25 CL-6-DEP-1.25-S
1.50 CL-6-DEP-1.50 CL-6-DEP-1.50-S
1.75 CL-6-DEP-1.75  
2.00 CL-6-DEP-2.00 CL-6-DEP-2.00-S
2.25 CL-6-DEP-2.25  
2.50 CL-6-DEP-2.50  
2.75 CL-6-DEP-2.75  
3.00 CL-6-DEP-3.00 CL-6-DEP-3.00-S
3.25 CL-6-DEP-3.25  
3.50 CL-6-DEP-3.50  
3.75 CL-6-DEP-3.75  
4.00 CL-6-DEP-4.00  
4.50 CL-6-DEP-4.50  
5.00 CL-6-DEP-5.00  
6.00 CL-6-DEP-6.00  
SPECIAL CL-6-DEP CL-6-DEP
7/16 1.00 CL-7-DEP-1.00  
1.50 CL-7-DEP-1.50  
2.00 CL-7-DEP-2.00  
2.50 CL-7-DEP-2.50  
3.00 CL-7-DEP-3.00  
3.50 CL-7-DEP-3.50  
4.00 CL-7-DEP-4.00  
SPECIAL CL-7-DEP CL-7-DEP
1/2 .50 CL-8-DEP-0.50  
.75 CL-8-DEP-0.75  
1.00 CL-8-DEP-1.00 CL-8-DEP-1.00-S
1.25 CL-8-DEP-1.25  
1.50 CL-8-DEP-1.50 CL-8-DEP-1.50-S
1.75 CL-8-DEP-1.75 CL-8-DEP-1.75-S
2.00 CL-8-DEP-2.00 CL-8-DEP-2.00-S
2.25 CL-8-DEP-2.25  
2.50 CL-8-DEP-2.50 CL-8-DEP-2.50-S
2.75 CL-8-DEP-2.75 CL-8-DEP-2.75-S
3.00 CL-8-DEP-3.00  
3.25 CL-8-DEP-3.25  
3.50 CL-8-DEP-3.50 CL-8-DEP-3.50-S
3.75 CL-8-DEP-3.75  
4.00 CL-8-DEP-4.00 CL-8-DEP-4.00-S
4.50 CL-8-DEP-4.50  
5.00 CL-8-DEP-5.00  
6.00 CL-8-DEP-6.00  
SPECIAL CL-8-DEP CL-8-DEP
9/16 SPECIAL CL-9-DEP CL-9-DEP
5/8 1.00 CL-10-DEP-1.00  
1.25 CL-10-DEP-1.25  
1.50 CL-10-DEP-1.50  
1.75 CL-10-DEP-1.75  
2.00 CL-10-DEP-2.00  
2.25 CL-10-DEP-2.25  
2.50 CL-10-DEP-2.50  
2.75 CL-10-DEP-2.75  
3.00 CL-10-DEP-3.00  
4.00 CL-10-DEP-4.00  
5.00 CL-10-DEP-5.00  
6.00 CL-10-DEP-6.00  
SPECIAL CL-10-DEP CL-10-DEP
3/4 1.00 CL-12-DEP-1.00  
  1.50 CL-12-DEP-1.50  
  2.00 CL-12-DEP-2.00  
  2.50 CL-12-DEP-2.50  
  3.00 CL-12-DEP-3.00  
  3.50 CL-12-DEP-3.50  
  4.00 CL-12-DEP-4.00  
  4.50 CL-12-DEP-4.50  
  6.00 CL-12-DEP-6.00  
  SPECIAL CL-12-DEP CL-12-DEP
7/8 SPECIAL CL-14-DEP CL-14-DEP
1 2.00 CL-16-DEP-2.00  
2.50 CL-16-DEP-2.50  
3.00 CL-16-DEP-3.00  
4.00 CL-16-DEP-4.00  
5.00 CL-16-DEP-5.00  
6.00 CL-16-DEP-6.00  
SPECIAL CL-16-DEP CL-16-DEP


STOCK GRIP LENGTHS (METRIC)
NOMINAL
SHANK
DIA
GRIP
LENGTH
(mm)
PART NO.
STEEL
PART NO.
STAINLESS
6mm 10 CLM-6-DEP-10  
15 CLM-6-DEP-15  
20 CLM-6-DEP-20  
25 CLM-6-DEP-25  
30 CLM-6-DEP-30  
40 CLM-6-DEP-40  
50 CLM-6-DEP-50  
100 CLM-6-DEP-100  
SPECIAL CLM-6-DEP CLM-6-DEP
8mm 20 CLM-8-DEP-20  
25 CLM-8-DEP-25  
30 CLM-8-DEP-30  
40 CLM-8-DEP-40  
50 CLM-8-DEP-50  
100 CLM-8-DEP-100  
SPECIAL CLM-8-DEP CLM-8-DEP
10mm 15 CLM-10-DEP-15  
20 CLM-10-DEP-20  
25 CLM-10-DEP-25  
30 CLM-10-DEP-30  
40 CLM-10-DEP-40  
50 CLM-10-DEP-50  
100 CLM-10-DEP-100  
SPECIAL CLM-10-DEP CLM-10-DEP
12mm 30 CLM-12-DEP-30  
40 CLM-12-DEP-40  
50 CLM-12-DEP-50  
100 CLM-12-DEP-100  
SPECIAL CLM-12-DEP CLM-12-DEP
16mm 50 CLM-16-DEP-50  
100 CLM-16-DEP-100  
SPECIAL CLM-16-DEP CLM-16-DEP
20mm SPECIAL CLM-20-DEP CLM-20-DEP


Carr Lane Manufacturing Co.
en_44