USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
TOGGLE CLAMPS
»
HORIZONTAL-HANDLE TOGGLE CLAMPS
»
Automatically Adjusting
HORIZONTAL-HANDLE TOGGLE CLAMPS
AUTOMATIC TOGGLE CLAMP
STEEL
PART NO.
DESCRIPTION
HOLDING
CAPACITY
SHIPPING
WEIGHT
CL-550-AHTCÂ
Open Arm, Flanged Base
750 lbs
1.9 lbs.
en_1325