USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
TOGGLE CLAMPS
»
HORIZONTAL-HANDLE TOGGLE CLAMPS
»
Extra-Wide Opening
HORIZONTAL-HANDLE TOGGLE CLAMPS
STEEL
PART NO.
DESCRIPTION
HOLDING
CAPACITY
SHIPPING
WEIGHT
CL-375-HTC
Solid Arm, Flanged Base
375 lbs
0.8 lbs
CL-475-HTC
Open Arm, Flanged Base
en_739