USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CLAMPING PINS

 


USA
PART NO. A
DIA
B C D
DIA
E
DIA
F
DIA
G
NOMINAL ACTUAL
CL-0-CP #10 .193 3 1-1/2 1/4 3/8 .195 #10-24
CL-0A-CP #10-32
CL-1-CP 1/4 .250 4 2-1/2 3/8 1/2 .252 1/4-20
CL-2-CP 5/16 .312 4 3 7/16 9/16 .315 5/16-18
CL-3-CP 3/8 .375 4-1/2 3-1/2 1/2 5/8 .378 3/8-16
CL-4-CP 1/2 .500 5 3-1/2 5/8 3/4 .503 1/2-13


METRIC
PART NO. A B C D
DIA
E
DIA
F
DIA
G
NOMINAL ACTUAL
CLM-6-CP 6mm .236 4 2-1/2 3/8 1/2 .238 M6
CLM-8-CP 8mm .315 3 7/16 9/16 .315 M8
CLM-10-CP 10mm .394 4-1/2 3-1/2 1/2 5/8 .394 M10
CLM-12-CP 12mm .472 5 5/8 3/4 .474 M12

Carr Lane Manufacturing Co.
en_242