USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LOCKING CLAMPING PINS

 


USA
PART NO.
COMPLETE
ASSEMBLY
PART NO.
CLAMPING PIN
ONLY
PART NO.
BUSHING
ONLY
A
DIA
B C D E
DIA
F
DIA
G
NOMINAL ACTUAL
CL-1-LCP-B CL-1-LCP CL-4-LPB 1/4 .2490 4 1/4-20 1/4 1/2 3/8 2-1/2
CL-2-LCP-B CL-2-LCP CL-5A-LPB 5/16 .3115 4 5/16-18 5/16 9/16 7/16 3
CL-3-LCP-B CL-3-LCP CL-6A-LPB 3/8 .3740 4-1/2 3/8-16 3/8 5/8 1/2 3-1/2
CL-4-LCP-B CL-4-LCP CL-8A-LPB 1/2 .4990 5 1/2-13 1/2 3/4 5/8 3-1/2


METRIC
PART NO.
COMPLETE
ASSEMBLY
PART NO.
CLAMPING PIN
ONLY
PART NO.
BUSHING
ONLY
A
DIA
B C D E
DIA
F
DIA
G
NOMINAL ACTUAL
CLM-6-LCP-B CLM-6-LCP CLM-6-LPB 6mm .2352 4 M6 .24 1/2 3/8 2-1/2
CLM-8-LCP-B CLM-8-LCP CLM-8-LPB 8mm .3140 4 M8 .31 9/16 7/16 3
CLM-10-LCP-B CLM-10-LCP CLM-10-LPB 10mm .3927 4-1/2 M10 .39 5/8 1/2 3-1/2
CLM-12-LCP-B CLM-12-LCP CLM-12-LPB 12mm .4715 5 M12 .47 3/4 5/8 3-1/2

Carr Lane Manufacturing Co.
en_243