USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SLOTTED LOCATOR BUSHINGS

 


PRESS FIT (USA)
PART NO. PIN
DIA
A B
DIA
C
DIA
 L M
DIA
N
CL-3-SLLB 3/16 .1876/.1882 .312 .7500 .40 3/16 3/8
CL-4-SLLB 1/4 .2501/.2507 .375 .7500 .40
CL-4A-SLLB 1.0000
CL-5-SLLB 5/16 .3126/.3132 .437 1.0000 .40
CL-6-SLLB 3/8 .3751/.3757 .500
CL-8A-SLLB 1/2 .5001/.5007 .625 1.0000 .40
CL-8-SLLB .90
CL-10-SLLB 5/8 .6251/.6257 .750 1.2500 .90
CL-12-SLLB 3/4 .7501/.7510 .812 1.5000 1.00
CL-14-SLLB 7/8 .8751/.8760 1.000 1.5000 1.00
CL-16-SLLB 1 1.0001/1.0010 1.062 1.5000 1.00


PRESS FIT (METRIC)
PART NO. PIN
DIA
A B
DIA
C
DIA
 L M
DIA
N
CLM-6-SLLB 6mm .2363/.2373 .354 .7874 .35 5mm 8mm
CLM-8-SLLB 8mm .3151/.3161 .433 .9449 .35
CLM-10-SLLB 10mm .3938/.3948 .512
CLM-12-SLLB 12mm .4725/.4735 .591 .55
CLM-16-SLLB 16mm .6300/.6310 .709 1.1811 .47
CLM-20-SLLB 20mm .7875/.7885 .866 1.4173 .75
CLM-25-SLLB 25mm .9844/.9854 1.063 1.5748 .75

Carr Lane Manufacturing Co.
en_244