USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BALL LOCK PINS

 

BLPT

* For specific part numbers of stock grip lengths, see tables at the bottom of this page.




T-HANDLE (INCH)
BASIC
PART NO.*
A
DIA
B C D
DIA
E F G
DIA
H
NOMINAL ACTUAL
CL- 3-BLPT 3/16 (#10) .1885/.1870 .219 .245 .22 1.26 .78 .47 1.75
CL- 4-BLPT 1/4 .2485/.2470 .290 .275
CL- 5-BLPT 5/16 .3110/.3095 .375 .315
CL- 6-BLPT 3/8 .3735/.3720 .438 .350 .27 1.47 .94 .59 2.00
CL- 7-BLPT 7/16 .4360/.4345 .508 .365
CL- 8-BLPT 1/2 .4985/.4970 .592 .445 .39 1.61 1.06 .75 2.25
CL- 9-BLPT 9/16 .5610/.5595 .666 .495
CL-10-BLPT 5/8 .6235/.6220 .750 .565 .50 1.81 1.06 .93 3.00
CL-12-BLPT 3/4 .7485/.7470 .886 .655
CL-14-BLPT 7/8 .8735/.8720 1.044 .745 .71 2.07 1.25 1.31 3.50
CL-16-BLPT 1 .9985/.9970 1.217 .875


T-HANDLE (METRIC)
BASIC
PART NO.*
A DIA B C D
DIA
E F G
DIA
H
NOMINAL ACTUAL
CLM-5-BLPT 5mm .1953/.1937 .212 .245 .22 1.26 .78 .47 1.75
CLM-6-BLPT 6mm .2346/.2331 .278 .275
CLM-8-BLPT 8mm .3134/.3118 .371 .315
CLM-10-BLPT 10mm .3921/.3906 .469 .350 .27 1.47 .94 .59 2.00
CLM-12-BLPT 12mm .4709/.4693 .567 .445 .27 1.47 .94 .59 2.00
CLM-16-BLPT 16mm .6283/.6268 .748 .565 .50 1.81 1.06 .93 3.00
CLM-20-BLPT 20mm .7858/.7843 .948 .795 .50 1.81 1.06 .93 3.00


BLPL

* For specific part numbers of stock grip lengths, see tables at the bottom of this page.




L-HANDLE (INCH)
BASIC
PART NO.*
A
DIA
B C D
DIA
E F G
DIA
J
NOMINAL ACTUAL
CL- 3-BLPL 3/16 (#10) .1885/.1870 .219 .245 .22 1.26 .78 .47 1.50
CL- 4-BLPL 1/4 .2485/.2470 .290 .275
CL- 5-BLPL 5/16 .3110/.3095 .375 .315
CL- 6-BLPL 3/8 .3735/.3720 .438 .350 .27 1.47 .94 .59 1.62
CL- 7-BLPL 7/16 .4360/.4345 .508 .365
CL- 8-BLPL 1/2 .4985/.4970 .592 .445 .39 1.61 1.06 .75 1.88
CL- 9-BLPL 9/16 .5610/.5595 .666 .495
CL-10-BLPL 5/8 .6235/.6220 .750 .565 .50 1.81 1.06 .93 2.50
CL-12-BLPL 3/4 .7485/.7470 .886 .655
CL-14-BLPL 7/8 .8735/.8720 1.044 .745 .71 2.07 1.25 1.31 2.90
CL-16-BLPL 1 .9985/.9970 1.217 .875


L-HANDLE (METRIC)
BASIC
PART NO.*
A DIA B C D
DIA
E F G
DIA
J
NOMINAL ACTUAL
CLM-5-BLPL 5mm .1953/.1937 .212 .245 .22 1.26 .78 .47 1.50
CLM-6-BLPL 6mm .2346/.2331 .278 .275
CLM-8-BLPL 8mm .3134/.3118 .371 .315
CLM-10-BLPL 10mm .3921/.3906 .469 .350 .27 1.47 .94 .59 1.62
CLM-12-BLPL 12mm .4709/.4693 .567 .445 .27 1.47 .94 .59 1.62
CLM-16-BLPL 16mm .6283/.6268 .748 .565 .50 1.81 1.06 .93 2.50
CLM-20-BLPL 20mm .7858/.7843 .948 .795 .50 1.81 1.06 .93 2.50


BLPB

* For specific part numbers of stock grip lengths, see tables at the bottom of this page.




BUTTON HANDLE (INCH)
BASIC
PART NO.*
A
DIA
B C K
DIA
L M N P
DIA
NOMINAL ACTUAL
CL- 3-BLPB 3/16 (#10) .1885/.1870 .219 .245 .22 1.26 .89 .47 .82
CL- 4-BLPB 1/4 .2485/.2470 .290 .275
CL- 5-BLPB 5/16 .3110/.3095 .375 .315
CL- 6-BLPB 3/8 .3735/.3720 .438 .350 .27 1.47 1.02 .59 1.00
CL- 7-BLPB 7/16 .4360/.4345 .508 .365
CL- 8-BLPB 1/2 .4985/.4970 .592 .445 .39 1.61 1.08 .75 1.31
CL- 9-BLPB 9/16 .5610/.5595 .666 .495
CL-10-BLPB 5/8 .6235/.6220 .750 .565 .50 1.81 1.25 .93 1.56
CL-12-BLPB 3/4 .7485/.7470 .886 .655
CL-14-BLPB 7/8 .8735/.8720 1.044 .745 .71 2.07 1.49 1.30 2.16
CL-16-BLPB 1 .9985/.9970 1.217 .875


BUTTON HANDLE (METRIC)
BASIC
PART NO.*
A
DIA
B C K
DIA
L M N P
DIA
NOMINAL ACTUAL
CLM-5-BLPB 5mm .1953/.1937 .212 .245 .22 1.26 .89 .47 .82
CLM-6-BLPB 6mm .2346/.2331 .278 .275
CLM-8-BLPB 8mm .3134/.3118 .371 .315
CLM-10-BLPB 10mm .3921/.3906 .469 .350 .27 1.47 1.02 .59 1.00
CLM-12-BLPB 12mm .4709/.4693 .567 .445 .39 1.61 1.08 .75 1.31
CLM-16-BLPB 16mm .6283/.6268 .748 .565 .50 1.81 1.25 .93 1.56
CLM-20-BLPB 20mm .7858/.7843 .948 .795 .71 2.07 1.49 1.31 2.16


BLPR

* For specific part numbers of stock grip lengths, see tables at the bottom of this page.




RING HANDLE (INCH)
BASIC
PART NO.*
A
DIA
B C K
DIA
L N
DIA
R
DIA
S
NOMINAL ACTUAL
CL- 3-BLPR 3/16 (#10) .1885/.1870 .219 .245 .22 1.26 .47 .57 1.13
CL- 4-BLPR 1/4 .2485/.2470 .290 .275
CL- 5-BLPR 5/16 .3110/.3095 .375 .315
CL- 6-BLPR 3/8 .3735/.3720 .438 .350 .27 1.47 .59 .69 1.13
CL- 7-BLPR 7/16 .4360/.4345 .508 .365
CL- 8-BLPR 1/2 .4985/.4970 .592 .445 .39 1.61 .75 .82 1.33
CL- 9-BLPR 9/16 .5610/.5595 .666 .495
CL-10-BLPR 5/8 .6235/.6220 .750 .565 .50 1.81 .93 1.01 1.33
CL-12-BLPR 3/4 .7485/.7470 .886 .655
CL-14-BLPR 7/8 .8735/.8720 1.044 .745 .71 2.07 1.31 1.41 1.90
CL-16-BLPR 1 .9985/.9970 1.217 .875
  


RING HANDLE (METRIC)
BASIC
PART NO.*
A DIA B C K
DIA
L N
DIA
R
DIA
S
NOMINAL ACTUAL
CLM-5-BLPR 5mm .1953/.1937 .212 .245 .22 1.26 .47 .57 1.13
CLM-6-BLPR 6mm .2346/.2331 .278 .275
CLM-8-BLPR 8mm .3134/.3118 .371 .315
CLM-10-BLPR 10mm .3921/.3906 .469 .350 .27 1.47 .59 .69 1.13
CLM-12-BLPR 12mm .4709/.4693 .567 .445
CLM-16-BLPR 16mm .6283/.6268 .748 .565 .50 1.81 .93 1.01 1.33
CLM-20-BLPR 20mm .7858/.7843 .948 .795



STOCK GRIP LENGTHS - STEEL (INCH)
NOMINAL
SHANK
DIA
GRIP
LENGTH
T
HANDLE
L
HANDLE
B
HANDLE
R
HANDLE
3/16 (#10) 0.50 CL-3-BLPT-0.50 CL-3-BLPL-0.50 CL-3-BLPB-0.50 CL-3-BLPR-0.50
0.75 CL-3-BLPT-0.75   CL-3-BLPB-0.75  
1.00 CL-3-BLPT-1.00 CL-3-BLPL-1.00 CL-3-BLPB-1.00 CL-3-BLPR-1.00
1.25 CL-3-BLPT-1.25 CL-3-BLPL-1.25 CL-3-BLPB-1.25 CL-3-BLPR-1.25
1.50 CL-3-BLPT-1.50 CL-3-BLPL-1.50 CL-3-BLPB-1.50 CL-3-BLPR-1.50
2.00 CL-3-BLPT-2.00 CL-3-BLPL-2.00 CL-3-BLPB-2.00 CL-3-BLPR-2.00
2.50 CL-3-BLPT-2.50 CL-3-BLPL-2.50 CL-3-BLPB-2.50  
3.00 CL-3-BLPT-3.00 CL-3-BLPL-3.00 CL-3-BLPB-3.00 CL-3-BLPR-3.00
3.50 CL-3-BLPT-3.50      
4.00 CL-3-BLPT-4.00      
SPECIAL CL-3-BLPT CL-3-BLPL CL-3-BLPB CL-3-BLPR
1/4 0.50 CL-4-BLPT-0.50 CL-4-BLPL-0.50 CL-4-BLPB-0.50 CL-4-BLPR-0.50
0.75 CL-4-BLPT-0.75 CL-4-BLPL-0.75 CL-4-BLPB-0.75 CL-4-BLPR-0.75
1.00 CL-4-BLPT-1.00 CL-4-BLPL-1.00 CL-4-BLPB-1.00 CL-4-BLPR-1.00
1.25 CL-4-BLPT-1.25 CL-4-BLPL-1.25 CL-4-BLPB-1.25 CL-4-BLPR-1.25
1.50 CL-4-BLPT-1.50 CL-4-BLPL-1.50 CL-4-BLPB-1.50 CL-4-BLPR-1.50
1.75 CL-4-BLPT-1.75 CL-4-BLPL-1.75 CL-4-BLPB-1.75 CL-4-BLPR-1.75
2.00 CL-4-BLPT-2.00 CL-4-BLPL-2.00 CL-4-BLPB-2.00 CL-4-BLPR-2.00
2.25 CL-4-BLPT-2.25 CL-4-BLPL-2.25 CL-4-BLPB-2.25 CL-4-BLPR-2.25
2.50 CL-4-BLPT-2.50 CL-4-BLPL-2.50 CL-4-BLPB-2.50 CL-4-BLPR-2.50
3.00 CL-4-BLPT-3.00 CL-4-BLPL-3.00 CL-4-BLPB-3.00 CL-4-BLPR-3.00
3.50 CL-4-BLPT-3.50 CL-4-BLPL-3.50 CL-4-BLPB-3.50 CL-4-BLPR-3.50
4.00 CL-4-BLPT-4.00 CL-4-BLPL-4.00 CL-4-BLPB-4.00 CL-4-BLPR-4.00
4.50 CL-4-BLPT-4.50 CL-4-BLPL-4.50 CL-4-BLPB-4.50  
5.00 CL-4-BLPT-5.00 CL-4-BLPL-5.00    
6.00 CL-4-BLPT-6.00      
SPECIAL CL-4-BLPT CL-4-BLPL CL-4-BLPB CL-4-BLPR
5/16 0.50 CL-5-BLPT-0.50 CL-5-BLPL-0.50 CL-5-BLPB-0.50  
0.75 CL-5-BLPT-0.75   CL-5-BLPB-0.75  
1.00 CL-5-BLPT-1.00 CL-5-BLPL-1.00 CL-5-BLPB-1.00 CL-5-BLPR-1.00
1.25 CL-5-BLPT-1.25 CL-5-BLPL-1.25 CL-5-BLPB-1.25 CL-5-BLPR-1.25
1.50 CL-5-BLPT-1.50 CL-5-BLPL-1.50 CL-5-BLPB-1.50 CL-5-BLPR-1.50
1.75 CL-5-BLPT-1.75 CL-5-BLPL-1.75    
2.00 CL-5-BLPT-2.00 CL-5-BLPL-2.00 CL-5-BLPB-2.00 CL-5-BLPR-2.00
2.25 CL-5-BLPT-2.25      
2.50 CL-5-BLPT-2.50 CL-5-BLPL-2.50 CL-5-BLPB-2.50 CL-5-BLPR-2.50
3.00 CL-5-BLPT-3.00 CL-5-BLPL-3.00 CL-5-BLPB-3.00 CL-5-BLPR-3.00
3.50 CL-5-BLPT-3.50 CL-5-BLPL-3.50 CL-5-BLPB-3.50 CL-5-BLPR-3.50
4.00 CL-5-BLPT-4.00 CL-5-BLPL-4.00 CL-5-BLPB-4.00 CL-5-BLPR-4.00
4.50 CL-5-BLPT-4.50      
5.00 CL-5-BLPT-5.00      
6.00 CL-5-BLPT-6.00      
SPECIAL CL-5-BLPT CL-5-BLPL CL-5-BLPB CL-5-BLPR
3/8 0.50 CL-6-BLPT-0.50 CL-6-BLPL-0.50 CL-6-BLPB-0.50  
0.75 CL-6-BLPT-0.75 CL-6-BLPL-0.75 CL-6-BLPB-0.75  
1.00 CL-6-BLPT-1.00 CL-6-BLPL-1.00 CL-6-BLPB-1.00 CL-6-BLPR-1.00
1.25 CL-6-BLPT-1.25 CL-6-BLPL-1.25 CL-6-BLPB-1.25 CL-6-BLPR-1.25
1.50 CL-6-BLPT-1.50 CL-6-BLPL-1.50 CL-6-BLPB-1.50 CL-6-BLPR-1.50
1.75 CL-6-BLPT-1.75 CL-6-BLPL-1.75 CL-6-BLPB-1.75 CL-6-BLPR-1.75
2.00 CL-6-BLPT-2.00 CL-6-BLPL-2.00 CL-6-BLPB-2.00 CL-6-BLPR-2.00
2.25 CL-6-BLPT-2.25 CL-6-BLPL-2.25 CL-6-BLPB-2.25 CL-6-BLPR-2.25
2.50 CL-6-BLPT-2.50 CL-6-BLPL-2.50 CL-6-BLPB-2.50 CL-6-BLPR-2.50
3.00 CL-6-BLPT-3.00 CL-6-BLPL-3.00 CL-6-BLPB-3.00 CL-6-BLPR-3.00
3.50 CL-6-BLPT-3.50 CL-6-BLPL-3.50 CL-6-BLPB-3.50 CL-6-BLPR-3.50
4.00 CL-6-BLPT-4.00 CL-6-BLPL-4.00 CL-6-BLPB-4.00 CL-6-BLPR-4.00
4.50 CL-6-BLPT-4.50 CL-6-BLPL-4.50 CL-6-BLPB-4.50  
5.00 CL-6-BLPT-5.00 CL-6-BLPL-5.00 CL-6-BLPB-5.00 CL-6-BLPR-5.00
5.50 CL-6-BLPT-5.50      
6.00 CL-6-BLPT-6.00 CL-6-BLPL-6.00    
SPECIAL CL-6-BLPT CL-6-BLPL CL-6-BLPB CL-6-BLPR
7/16 1.00 CL-7-BLPT-1.00 CL-7-BLPL-1.00    
1.50 CL-7-BLPT-1.50 CL-7-BLPL-1.50 CL-7-BLPB-1.50  
2.00 CL-7-BLPT-2.00 CL-7-BLPL-2.00 CL-7-BLPB-2.00  
2.50 CL-7-BLPT-2.50 CL-7-BLPL-2.50    
3.00 CL-7-BLPT-3.00 CL-7-BLPL-3.00    
4.00 CL-7-BLPT-4.00      
SPECIAL CL-7-BLPT CL-7-BLPL CL-7-BLPB CL-7-BLPR
1/2 0.50 CL-8-BLPT-0.50      
0.75 CL-8-BLPT-0.75 CL-8-BLPL-0.75    
1.00 CL-8-BLPT-1.00 CL-8-BLPL-1.00 CL-8-BLPB-1.00 CL-8-BLPR-1.00
1.25 CL-8-BLPT-1.25 CL-8-BLPL-1.25 CL-8-BLPB-1.25  
1.50 CL-8-BLPT-1.50 CL-8-BLPL-1.50 CL-8-BLPB-1.50 CL-8-BLPR-1.50
1.75 CL-8-BLPT-1.75 CL-8-BLPL-1.75 CL-8-BLPB-1.75 CL-8-BLPR-1.75
2.00 CL-8-BLPT-2.00 CL-8-BLPL-2.00 CL-8-BLPB-2.00 CL-8-BLPR-2.00
2.25 CL-8-BLPT-2.25 CL-8-BLPL-2.25    
2.50 CL-8-BLPT-2.50 CL-8-BLPL-2.50 CL-8-BLPB-2.50 CL-8-BLPR-2.50
3.00 CL-8-BLPT-3.00 CL-8-BLPL-3.00 CL-8-BLPB-3.00 CL-8-BLPR-3.00
3.50 CL-8-BLPT-3.50 CL-8-BLPL-3.50 CL-8-BLPB-3.50 CL-8-BLPR-3.50
4.00 CL-8-BLPT-4.00 CL-8-BLPL-4.00 CL-8-BLPB-4.00 CL-8-BLPR-4.00
4.50 CL-8-BLPT-4.50 CL-8-BLPL-4.50 CL-8-BLPB-4.50 CL-8-BLPR-4.50
5.00 CL-8-BLPT-5.00 CL-8-BLPL-5.00 CL-8-BLPB-5.00 CL-8-BLPR-5.00
5.50 CL-8-BLPT-5.50 CL-8-BLPL-5.50 CL-8-BLPB-5.50  
6.00 CL-8-BLPT-6.00 CL-8-BLPL-6.00 CL-8-BLPB-6.00 CL-8-BLPR-6.00
SPECIAL CL-8-BLPT CL-8-BLPL CL-8-BLPB CL-8-BLPR
9/16 2.00 CL-9-BLPT-2.00 CL-9-BLPL-2.00 CL-9-BLPB-2.00  
2.50 CL-9-BLPT-2.50 CL-9-BLPL-2.50    
3.00 CL-9-BLPT-3.00 CL-9-BLPL-3.00    
4.00 CL-9-BLPT-4.00      
SPECIAL CL-9-BLPT CL-9-BLPL CL-9-BLPB CL-9-BLPR
5/8 1.50 CL-10-BLPT-1.50 CL-10-BLPL-1.50 CL-10-BLPB-1.50  
2.00 CL-10-BLPT-2.00 CL-10-BLPL-2.00 CL-10-BLPB-2.00  
2.50 CL-10-BLPT-2.50 CL-10-BLPL-2.50 CL-10-BLPB-2.50  
3.00 CL-10-BLPT-3.00 CL-10-BLPL-3.00 CL-10-BLPB-3.00  
3.50 CL-10-BLPT-3.50 CL-10-BLPL-3.50 CL-10-BLPB-3.50  
4.00 CL-10-BLPT-4.00 CL-10-BLPL-4.00    
4.50 CL-10-BLPT-4.50 CL-10-BLPL-4.50    
5.00 CL-10-BLPT-5.00 CL-10-BLPL-5.00    
5.50 CL-10-BLPT-5.50 CL-10-BLPL-5.50    
6.00 CL-10-BLPT-6.00      
SPECIAL CL-10-BLPT CL-10-BLPL CL-10-BLPB CL-10-BLPR
3/4 1.50 CL-12-BLPT-1.50 CL-12-BLPL-1.50    
2.00 CL-12-BLPT-2.00 CL-12-BLPL-2.00 CL-12-BLPB-2.00 CL-12-BLPR-2.00
2.50 CL-12-BLPT-2.50 CL-12-BLPL-2.50 CL-12-BLPB-2.50 CL-12-BLPR-2.50
3.00 CL-12-BLPT-3.00 CL-12-BLPL-3.00 CL-12-BLPB-3.00 CL-12-BLPR-3.00
3.50 CL-12-BLPT-3.50 CL-12-BLPL-3.50    
4.00 CL-12-BLPT-4.00 CL-12-BLPL-4.00 CL-12-BLPB-4.00  
4.50 CL-12-BLPT-4.50 CL-12-BLPL-4.50    
5.00 CL-12-BLPT-5.00 CL-12-BLPL-5.00 CL-12-BLPB-5.00 CL-12-BLPR-5.00
5.50 CL-12-BLPT-5.50 CL-12-BLPL-5.50    
6.00 CL-12-BLPT-6.00 CL-12-BLPL-6.00    
SPECIAL CL-12-BLPT CL-12-BLPL CL-12-BLPB CL-12-BLPR
7/8 2.00 CL-14-BLPT-2.00      
2.50 CL-14-BLPT-2.50      
3.00 CL-14-BLPT-3.00      
SPECIAL CL-14-BLPT CL-14-BLPL CL-14-BLPB CL-14-BLPR
1 2.00 CL-16-BLPT-2.00 CL-16-BLPL-2.00    
2.50 CL-16-BLPT-2.50      
3.00 CL-16-BLPT-3.00 CL-16-BLPL-3.00 CL-16-BLPB-3.00  
3.50 CL-16-BLPT-3.50 CL-16-BLPL-3.50    
4.00 CL-16-BLPT-4.00 CL-16-BLPL-4.00    
4.50 CL-16-BLPT-4.50      
5.00 CL-16-BLPT-5.00 CL-16-BLPL-5.00    
6.00 CL-16-BLPT-6.00 CL-16-BLPL-6.00    
SPECIAL CL-16-BLPT CL-16-BLPL CL-16-BLPB CL-16-BLPR


Add "C" suffix to part no. for attached cable assembly.

STOCK GRIP LENGTHS - STAINLESS STEEL (INCH)
NOMINAL
SHANK
DIA
GRIP
LENGTH
T
HANDLE
L
HANDLE
B
HANDLE
R
HANDLE
3/16 (#10) 1.00 CL-3-BLPT-1.00-S CL-3-BLPL-1.00-S CL-3-BLPB-1.00-S CL-3-BLPR-1.00-S
1.25 CL-3-BLPT-1.25-S      
1.50 CL-3-BLPT-1.50-S CL-3-BLPL-1.50-S CL-3-BLPB-1.50-S CL-3-BLPR-1.50-S
2.00 CL-3-BLPT-2.00-S      
SPECIAL CL-3-BLPT CL-3-BLPL CL-3-BLPB CL-3-BLPR
1/4 0.50 CL-4-BLPT-0.50-S CL-4-BLPL-0.50-S CL-4-BLPB-0.50-S  
0.75 CL-4-BLPT-0.75-S   CL-4-BLPB-0.75-S  
1.00 CL-4-BLPT-1.00-S CL-4-BLPL-1.00-S CL-4-BLPB-1.00-S CL-4-BLPR-1.00-S
1.25 CL-4-BLPT-1.25-S      
1.50 CL-4-BLPT-1.50-S CL-4-BLPL-1.50-S CL-4-BLPB-1.50-S CL-4-BLPR-1.50-S
2.00 CL-4-BLPT-2.00-S CL-4-BLPL-2.00-S CL-4-BLPB-2.00-S CL-4-BLPR-2.00-S
2.50 CL-4-BLPT-2.50-S CL-4-BLPL-2.50-S CL-4-BLPB-2.50-S  
3.00 CL-4-BLPT-3.00-S   CL-4-BLPB-3.00-S  
4.00 CL-4-BLPT-4.00-S      
SPECIAL CL-4-BLPT CL-4-BLPL CL-4-BLPB CL-4-BLPR
5/16 1.00 CL-5-BLPT-1.00-S CL-5-BLPL-1.00-S CL-5-BLPB-1.00-S  
1.50 CL-5-BLPT-1.50-S CL-5-BLPL-1.50-S CL-5-BLPB-1.50-S  
2.00 CL-5-BLPT-2.00-S CL-5-BLPL-2.00-S CL-5-BLPB-2.00-S  
2.50 CL-5-BLPT-2.50-S CL-5-BLPL-2.50-S    
SPECIAL CL-5-BLPT CL-5-BLPL CL-5-BLPB CL-5-BLPR
3/8 0.75 CL-6-BLPT-0.75-S      
1.00 CL-6-BLPT-1.00-S CL-6-BLPL-1.00-S CL-6-BLPB-1.00-S CL-6-BLPR-1.00-S
1.50 CL-6-BLPT-1.50-S CL-6-BLPL-1.50-S CL-6-BLPB-1.50-S CL-6-BLPR-1.50-S
2.00 CL-6-BLPT-2.00-S CL-6-BLPL-2.00-S CL-6-BLPB-2.00-S  
2.50 CL-6-BLPT-2.50-S CL-6-BLPL-2.50-S CL-6-BLPB-2.50-S  
3.00 CL-6-BLPT-3.00-S CL-6-BLPL-3.00-S CL-6-BLPB-3.00-S  
3.50 CL-6-BLPT-3.50-S CL-6-BLPL-3.50-S CL-6-BLPB-3.50-S  
4.00 CL-6-BLPT-4.00-S      
4.50 CL-6-BLPT-4.50-S      
SPECIAL CL-6-BLPT CL-6-BLPL CL-6-BLPB CL-6-BLPR
7/16 SPECIAL CL-7-BLPT CL-7-BLPL CL-7-BLPB CL-7-BLPR
1/2 1.00 CL-8-BLPT-1.00-S      
1.25 CL-8-BLPT-1.25-S CL-8-BLPL-1.25-S    
1.50 CL-8-BLPT-1.50-S CL-8-BLPL-1.50-S CL-8-BLPB-1.50-S  
1.75 CL-8-BLPT-1.75-S CL-8-BLPL-1.75-S    
2.00 CL-8-BLPT-2.00-S CL-8-BLPL-2.00-S CL-8-BLPB-2.00-S  
2.50 CL-8-BLPT-2.50-S CL-8-BLPL-2.50-S CL-8-BLPB-2.50-S  
3.00 CL-8-BLPT-3.00-S CL-8-BLPL-3.00-S    
3.50 CL-8-BLPT-3.50-S      
4.00 CL-8-BLPT-4.00-S      
6.00 CL-8-BLPT-6.00-S      
SPECIAL CL-8-BLPT CL-8-BLPL CL-8-BLPB CL-8-BLPR
9/16 SPECIAL CL-9-BLPT CL-9-BLPL CL-9-BLPB CL-9-BLPR
5/8 SPECIAL CL-10-BLPT CL-10-BLPL CL-10-BLPB CL-10-BLPR
3/4 2.00 CL-12-BLPT-2.00-S      
2.50 CL-12-BLPT-2.50-S CL-12-BLPL-2.50-S    
3.00 CL-12-BLPT-3.00-S CL-12-BLPL-3.00-S    
3.50 CL-12-BLPT-3.50-S      
4.00 CL-12-BLPT-4.00-S      
5.00 CL-12-BLPT-5.00-S      
6.00 CL-12-BLPT-6.00-S      
SPECIAL CL-12-BLPT CL-12-BLPL CL-12-BLPB CL-12-BLPR
7/8 SPECIAL CL-14-BLPT CL-14-BLPL CL-14-BLPB CL-14-BLPR
1 SPECIAL CL-16-BLPT CL-16-BLPL CL-16-BLPB CL-16-BLPR


Add "C" suffix to part no. for attached cable assembly.

STOCK GRIP LENGTHS - STEEL (METRIC)
NOMINAL
SHANK
DIA
GRIP
LENGTH
(mm)
T
HANDLE
L
HANDLE
B
HANDLE
R
HANDLE
5mm SPECIAL CLM-5-BLPT CLM-5-BLPL CLM-5-BLPB CLM-5-BLPR
6mm 10 CLM-6-BLPT-10 CLM-6-BLPL-10    
15 CLM-6-BLPT-15 CLM-6-BLPL-15    
20 CLM-6-BLPT-20 CLM-6-BLPL-20    
25 CLM-6-BLPT-25 CLM-6-BLPL-25    
30 CLM-6-BLPT-30 CLM-6-BLPL-30    
40 CLM-6-BLPT-40 CLM-6-BLPL-40    
50 CLM-6-BLPT-50 CLM-6-BLPL-50    
100 CLM-6-BLPT-100 CLM-6-BLPL-100    
SPECIAL CLM-6-BLPT CLM-6-BLPL CLM-6-BLPB CLM-6-BLPR
8mm 20 CLM-8-BLPT-20      
25 CLM-8-BLPT-25      
30 CLM-8-BLPT-30      
40 CLM-8-BLPT-40      
50 CLM-8-BLPT-50 CLM-8-BLPL-50    
SPECIAL CLM-8-BLPT CLM-8-BLPL CLM-8-BLPB CLM-8-BLPR
10mm 25 CLM-10-BLPT-25 CLM-10-BLPL-25    
30 CLM-10-BLPT-30 CLM-10-BLPL-30    
40 CLM-10-BLPT-40 CLM-10-BLPL-40    
50 CLM-10-BLPT-50 CLM-10-BLPL-50    
100 CLM-10-BLPT-100 CLM-10-BLPL-100    
SPECIAL CLM-10-BLPT CLM-10-BLPL CLM-10-BLPB CLM-10-BLPR
12mm 30 CLM-12-BLPT-30 CLM-12-BLPL-30    
40 CLM-12-BLPT-40 CLM-12-BLPL-40    
50 CLM-12-BLPT-50 CLM-12-BLPL-50    
80 CLM-12-BLPT-80      
100 CLM-12-BLPT-100 CLM-12-BLPL-100    
SPECIAL CLM-12-BLPT CLM-12-BLPL CLM-12-BLPB CLM-12-BLPR
16mm 50 CLM-16-BLPT-50 CLM-16-BLPL-50    
SPECIAL CLM-16-BLPT CLM-16-BLPL CLM-16-BLPB CLM-16-BLPR
20mm SPECIAL CLM-20-BLPT CLM-20-BLPL CLM-20-BLPB CLM-20-BLPR


Add "C" suffix to part no. for attached cable assembly.
Carr Lane Manufacturing Co.
en_246