USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAVY-DUTY BALL LOCK PINS

 

BLHT



T-HANDLE (USA)
PART NO.
STAINLESS
 HANDLE
PART NO.
PLASTIC
 HANDLE
A
DIA
GRIP B C D
DIA
E F G
DIA
H Q
CL-3-BLHT-0.50-S CL-3-BLHT-0.50-P 3/16 (#10)
.1885/.1870
0.50 .220 .245 .25 1.27 .70 .38 1.82 .63
CL-3-BLHT-0.75-S CL-3-BLHT-0.75-P 0.75
CL-3-BLHT-1.00-S CL-3-BLHT-1.00-P 1.00
CL-3-BLHT-1.25-S CL-3-BLHT-1.25-P 1.25
CL-3-BLHT-1.50-S CL-3-BLHT-1.50-P 1.50
CL-3-BLHT-2.00-S CL-3-BLHT-2.00-P 2.00
CL-3-BLHT-2.50-S CL-3-BLHT-2.50-P 2.50
CL-3-BLHT-3.00-S CL-3-BLHT-3.00-P 3.00
CL-4-BLHT-0.50-S CL-4-BLHT-0.50-P 1/4
.2485/.2470
0.50 .289 .275 .25 1.27 .70 .38 1.82 .63
CL-4-BLHT-0.75-S CL-4-BLHT-0.75-P 0.75
CL-4-BLHT-1.00-S CL-4-BLHT-1.00-P 1.00
CL-4-BLHT-1.25-S CL-4-BLHT-1.25-P 1.25
CL-4-BLHT-1.50-S CL-4-BLHT-1.50-P 1.50
CL-4-BLHT-1.75-S CL-4-BLHT-1.75-P 1.75
CL-4-BLHT-2.00-S CL-4-BLHT-2.00-P 2.00
CL-4-BLHT-2.25-S CL-4-BLHT-2.25-P 2.25
CL-4-BLHT-2.50-S CL-4-BLHT-2.50-P 2.50
CL-4-BLHT-3.00-S CL-4-BLHT-3.00-P 3.00
CL-4-BLHT-3.50-S CL-4-BLHT-3.50-P 3.50
CL-4-BLHT-4.00-S CL-4-BLHT-4.00-P 4.00
CL-4-BLHT-4.50-S CL-4-BLHT-4.50-P 4.50
CL-4-BLHT-5.00-S CL-4-BLHT-5.00-P 5.00
CL-4-BLHT-6.00-S CL-4-BLHT-6.00-P 6.00
CL-5-BLHT-0.50-S CL-5-BLHT-0.50-P 5/16
.3110/.3095
0.50 .375 .315 .25 1.27 .70 .38 1.82 .63
CL-5-BLHT-0.75-S CL-5-BLHT-0.75-P 0.75
CL-5-BLHT-1.00-S CL-5-BLHT-1.00-P 1.00
CL-5-BLHT-1.25-S CL-5-BLHT-1.25-P 1.25
CL-5-BLHT-1.50-S CL-5-BLHT-1.50-P 1.50
CL-5-BLHT-1.75-S CL-5-BLHT-1.75-P 1.75
CL-5-BLHT-2.00-S CL-5-BLHT-2.00-P 2.00
CL-5-BLHT-2.25-S CL-5-BLHT-2.25-P 2.25
CL-5-BLHT-2.50-S CL-5-BLHT-2.50-P 2.50
CL-5-BLHT-3.00-S CL-5-BLHT-3.00-P 3.00
CL-5-BLHT-3.50-S CL-5-BLHT-3.50-P 3.50
CL-5-BLHT-4.00-S CL-5-BLHT-4.00-P 4.00
CL-6-BLHT-0.50-S 3/8
.3735/.3720
0.50 .440 .350 .30 1.60 .85 .51 2.35 .80
CL-6-BLHT-0.75-S 0.75
CL-6-BLHT-1.00-S 1.00
CL-6-BLHT-1.25-S 1.25
CL-6-BLHT-1.50-S 1.50
CL-6-BLHT-1.75-S 1.75
CL-6-BLHT-2.00-S 2.00
CL-6-BLHT-2.25-S 2.25
CL-6-BLHT-2.50-S 2.50
CL-6-BLHT-3.00-S 3.00
CL-6-BLHT-3.50-S 3.50
CL-6-BLHT-4.00-S 4.00
CL-6-BLHT-4.50-S 4.50
CL-6-BLHT-5.00-S 5.00
CL-6-BLHT-6.00-S 6.00
CL-7-BLHT-1.00-S 7/16
.4360/.4345
1.00 .509 .365 .30 1.60 .85 .51 2.35 .80
CL-7-BLHT-1.50-S 1.50
CL-7-BLHT-2.00-S 2.00
CL-7-BLHT-2.50-S 2.50
CL-7-BLHT-3.00-S 3.00
CL-8-BLHT-1.00-S 1/2
.4985/.4970
1.00 .594 .445 .30 1.60 .85 .51 2.35 .80
CL-8-BLHT-1.25-S 1.25
CL-8-BLHT-1.50-S 1.50
CL-8-BLHT-1.75-S 1.75
CL-8-BLHT-2.00-S 2.00
CL-8-BLHT-2.25-S 2.25
CL-8-BLHT-2.50-S 2.50
CL-8-BLHT-3.00-S 3.00
CL-8-BLHT-3.50-S 3.50
CL-8-BLHT-4.00-S 4.00
CL-8-BLHT-4.50-S 4.50
CL-8-BLHT-5.00-S 5.00
CL-8-BLHT-6.00-S 6.00


T-HANDLE (METRIC)
PART NO.
STAINLESS
HANDLE
PART NO.
PLASTIC
HANDLE
A
DIA
GRIP B C D
DIA
E F G
DIA
H Q
CLM-5-BLHT-10-S CLM-5-BLHT-10-P 5mm
.1953/.1937
10mm .210 .245 .25 1.27 .70 .38 1.82 .63
CLM-5-BLHT-15-S CLM-5-BLHT-15-P 15mm
CLM-5-BLHT-20-S CLM-5-BLHT-20-P 20mm
CLM-5-BLHT-25-S CLM-5-BLHT-25-P 25mm
CLM-5-BLHT-30-S CLM-5-BLHT-30-P 30mm
CLM-5-BLHT-40-S CLM-5-BLHT-40-P 40mm
CLM-5-BLHT-50-S CLM-5-BLHT-50-P 50mm
CLM-6-BLHT-10-S CLM-6-BLHT-10-P 6mm
.2346/.2331
10mm .275 .275 .25 1.27 .70 .38 1.82 .63
CLM-6-BLHT-15-S CLM-6-BLHT-15-P 15mm
CLM-6-BLHT-20-S CLM-6-BLHT-20-P 20mm
CLM-6-BLHT-25-S CLM-6-BLHT-25-P 25mm
CLM-6-BLHT-30-S CLM-6-BLHT-30-P 30mm
CLM-6-BLHT-40-S CLM-6-BLHT-40-P 40mm
CLM-6-BLHT-50-S CLM-6-BLHT-50-P 50mm
CLM-6-BLHT-60-S CLM-6-BLHT-60-P 60mm
CLM-6-BLHT-100-S CLM-6-BLHT-100-P 100mm
CLM-8-BLHT-20-S CLM-8-BLHT-20-P 8mm
.3134/.3118
20mm .371 .315 .25 1.27 .70 .38 1.82 .63
CLM-8-BLHT-25-S CLM-8-BLHT-25-P 25mm
CLM-8-BLHT-30-S CLM-8-BLHT-30-P 30mm
CLM-8-BLHT-40-S CLM-8-BLHT-40-P 40mm
CLM-8-BLHT-50-S CLM-8-BLHT-50-P 50mm
CLM-8-BLHT-60-S CLM-8-BLHT-60-P 60mm
CLM-8-BLHT-100-S CLM-8-BLHT-100-P 100mm
CLM-10-BLHT-20-S 10mm
.3921/.3906
20mm .467 .350 .30 1.60 .85 .51 2.35 .80
CLM-10-BLHT-25-S 25mm
CLM-10-BLHT-30-S 30mm
CLM-10-BLHT-40-S 40mm
CLM-10-BLHT-50-S 50mm
CLM-10-BLHT-60-S 60mm
CLM-10-BLHT-80-S 80mm
CLM-10-BLHT-100-S 100mm
CLM-12-BLHT-25-S 12mm
.4709/.4693
25mm .569 .445 .30 1.60 .85 .51 2.35 .80
CLM-12-BLHT-30-S 30mm
CLM-12-BLHT-40-S 40mm
CLM-12-BLHT-50-S 50mm
CLM-12-BLHT-60-S 60mm
CLM-12-BLHT-70-S 70mm
CLM-12-BLHT-80-S 80mm
CLM-12-BLHT-100-S 100mm


Add "C" suffix to part no. for attached cable assembly.

BLHL



L - HANDLE (USA)
PART NO.
STAINLESS
HANDLE
PART NO.
PLASTIC
HANDLE
A
DIA
GRIP B C D
DIA
E F G
DIA
Q T U
CL-3-BLHL-0.50-S CL-3-BLHL-0.50-P 3/16 (#10)
.1885/.1870
0.50 .220 .245 .25 1.27 .70 .38 .63 1.95 .54
CL-3-BLHL-0.75-S CL-3-BLHL-0.75-P 0.75
CL-3-BLHL-1.00-S CL-3-BLHL-1.00-P 1.00
CL-3-BLHL-1.25-S CL-3-BLHL-1.25-P 1.25
CL-3-BLHL-1.50-S CL-3-BLHL-1.50-P 1.50
CL-3-BLHL-2.00-S CL-3-BLHL-2.00-P 2.00
CL-3-BLHL-2.50-S CL-3-BLHL-2.50-P 2.50
CL-3-BLHL-3.00-S CL-3-BLHL-3.00-P 3.00
CL-4-BLHL-0.50-S CL-4-BLHL-0.50-P 1/4
.2485/.2470
0.50 .289 .275 .25 1.27 .70 .38 .63 1.95 .54
CL-4-BLHL-0.75-S CL-4-BLHL-0.75-P 0.75
CL-4-BLHL-1.00-S CL-4-BLHL-1.00-P 1.00
CL-4-BLHL-1.25-S CL-4-BLHL-1.25-P 1.25
CL-4-BLHL-1.50-S CL-4-BLHL-1.50-P 1.50
CL-4-BLHL-1.75-S CL-4-BLHL-1.75-P 1.75
CL-4-BLHL-2.00-S CL-4-BLHL-2.00-P 2.00
CL-4-BLHL-2.25-S CL-4-BLHL-2.25-P 2.25
CL-4-BLHL-2.50-S CL-4-BLHL-2.50-P 2.50
CL-4-BLHL-3.00-S CL-4-BLHL-3.00-P 3.00
CL-4-BLHL-3.50-S CL-4-BLHL-3.50-P 3.50
CL-4-BLHL-4.00-S CL-4-BLHL-4.00-P 4.00
CL-4-BLHL-4.50-S CL-4-BLHL-4.50-P 4.50
CL-4-BLHL-5.00-S CL-4-BLHL-5.00-P 5.00
CL-4-BLHL-6.00-S CL-4-BLHL-6.00-P 6.00
CL-5-BLHL-0.50-S CL-5-BLHL-0.50-P 5/16
.3110/.3095
0.50 .375 .315 .25 1.27 .70 .38 .63 1.95 .54
CL-5-BLHL-0.75-S CL-5-BLHL-0.75-P 0.75
CL-5-BLHL-1.00-S CL-5-BLHL-1.00-P 1.00
CL-5-BLHL-1.25-S CL-5-BLHL-1.25-P 1.25
CL-5-BLHL-1.50-S CL-5-BLHL-1.50-P 1.50
CL-5-BLHL-1.75-S CL-5-BLHL-1.75-P 1.75
CL-5-BLHL-2.00-S CL-5-BLHL-2.00-P 2.00
CL-5-BLHL-2.25-S CL-5-BLHL-2.25-P 2.25
CL-5-BLHL-2.50-S CL-5-BLHL-2.50-P 2.50
CL-5-BLHL-3.00-S CL-5-BLHL-3.00-P 3.00
CL-5-BLHL-3.50-S CL-5-BLHL-3.50-P 3.50
CL-5-BLHL-4.00-S CL-5-BLHL-4.00-P 4.00
CL-6-BLHL-0.50-S 3/8
.3735/.3720
0.50 .440 .350 .30 1.60 .85 .51 .80 2.51 .70
CL-6-BLHL-0.75-S 0.75
CL-6-BLHL-1.00-S 1.00
CL-6-BLHL-1.25-S 1.25
CL-6-BLHL-1.50-S 1.50
CL-6-BLHL-1.75-S 1.75
CL-6-BLHL-2.00-S 2.00
CL-6-BLHL-2.25-S 2.25
CL-6-BLHL-2.50-S 2.50
CL-6-BLHL-3.00-S 3.00
CL-6-BLHL-3.50-S 3.50
CL-6-BLHL-4.00-S 4.00
CL-6-BLHL-4.50-S 4.50
CL-6-BLHL-5.00-S 5.00
CL-6-BLHL-6.00-S 6.00
CL-7-BLHL-1.00-S 7/16
.4360/.4345
1.00 .509 .365 .30 1.60 .85 .51 .80 2.51 .70
CL-7-BLHL-1.50-S 1.50
CL-7-BLHL-2.00-S 2.00
CL-7-BLHL-2.50-S 2.50
CL-7-BLHL-3.00-S 3.00
CL-8-BLHL-1.00-S 1/2
.4985/.4970
1.00 .594 .445 .30 1.60 .85 .51 .80 2.51 .70
CL-8-BLHL-1.25-S 1.25
CL-8-BLHL-1.50-S 1.50
CL-8-BLHL-1.75-S 1.75
CL-8-BLHL-2.00-S 2.00
CL-8-BLHL-2.25-S 2.25
CL-8-BLHL-2.50-S 2.50
CL-8-BLHL-3.00-S 3.00
CL-8-BLHL-3.50-S 3.50
CL-8-BLHL-4.00-S 4.00
CL-8-BLHL-4.50-S 4.50
CL-8-BLHL-5.00-S 5.00
CL-8-BLHL-6.00-S 6.00


L - HANDLE (METRIC)
PART NO.
STAINLESS
HANDLE
PART NO.
PLASTIC
HANDLE
A
DIA
GRIP B C D
DIA
E F G
DIA
Q T U
CLM-5-BLHL-10-S CLM-5-BLHL-10-P 5mm
.1953/.1937
10mm .210 .245 .25 1.27 .70 .38 .63 1.95 .54
CLM-5-BLHL-15-S CLM-5-BLHL-15-P 15mm
CLM-5-BLHL-20-S CLM-5-BLHL-20-P 20mm
CLM-5-BLHL-25-S CLM-5-BLHL-25-P 25mm
CLM-5-BLHL-30-S CLM-5-BLHL-30-P 30mm
CLM-5-BLHL-40-S CLM-5-BLHL-40-P 40mm
CLM-5-BLHL-50-S CLM-5-BLHL-50-P 50mm
CLM-6-BLHL-10-S CLM-6-BLHL-10-P 6mm
.2346/.2331
10mm .275 .275 .25 1.27 .70 .38 .63 1.95 .54
CLM-6-BLHL-15-S CLM-6-BLHL-15-P 15mm
CLM-6-BLHL-20-S CLM-6-BLHL-20-P 20mm
CLM-6-BLHL-25-S CLM-6-BLHL-25-P 25mm
CLM-6-BLHL-30-S CLM-6-BLHL-30-P 30mm
CLM-6-BLHL-40-S CLM-6-BLHL-40-P 40mm
CLM-6-BLHL-50-S CLM-6-BLHL-50-P 50mm
CLM-6-BLHL-60-S CLM-6-BLHL-60-P 60mm
CLM-6-BLHL-100-S CLM-6-BLHL-100-P 100mm
CLM-8-BLHL-20-S CLM-8-BLHL-20-P 8mm
.3134/.3118
20mm .371 .315 .25 1.27 .70 .38 .63 1.95 .54
CLM-8-BLHL-25-S CLM-8-BLHL-25-P 25mm
CLM-8-BLHL-30-S CLM-8-BLHL-30-P 30mm
CLM-8-BLHL-40-S CLM-8-BLHL-40-P 40mm
CLM-8-BLHL-50-S CLM-8-BLHL-50-P 50mm
CLM-8-BLHL-60-S CLM-8-BLHL-60-P 60mm
CLM-8-BLHL-100-S CLM-8-BLHL-100-P 100mm
CLM-10-BLHL-20-S 10mm
.3921/.3906
20mm .467 .350 .30 1.60 .85 .51 .80 2.51 .70
CLM-10-BLHL-25-S 25mm
CLM-10-BLHL-30-S 30mm
CLM-10-BLHL-40-S 40mm
CLM-10-BLHL-50-S 50mm
CLM-10-BLHL-60-S 60mm
CLM-10-BLHL-80-S 80mm
CLM-10-BLHL-100-S 100mm
CLM-12-BLHL-25-S 12mm
.4709/.4693
25mm .569 .445 .30 1.60 .85 .51 .80 2.51 .70
CLM-12-BLHL-30-S 30mm
CLM-12-BLHL-40-S 40mm
CLM-12-BLHL-50-S 50mm
CLM-12-BLHL-60-S 60mm
CLM-12-BLHL-70-S 70mm
CLM-12-BLHL-80-S 80mm
CLM-12-BLHL-100-S 100mm


Add "C" suffix to part no. for attached cable assembly.

BLHB



BUTTON HANDLE (USA)
PART NO.
STAINLESS
HANDLE
PART NO.
PLASTIC
HANDLE
A
DIA
GRIP B C D
DIA
E F G
DIA
P
DIA
CL-3-BLHB-0.50-S 3/16 (#10)
.1885/.1870
0.50 .220 .245 .25 1.27 .70 .38 1.07
CL-3-BLHB-0.75-S 0.75
CL-3-BLHB-1.00-S 1.00
CL-3-BLHB-1.25-S 1.25
CL-3-BLHB-1.50-S 1.50
CL-3-BLHB-2.00-S 2.00
CL-3-BLHB-2.50-S 2.50
CL-3-BLHB-3.00-S 3.00
CL-4-BLHB-0.50-S 1/4
.2485/.2470
0.50 .289 .275 .25 1.27 .70 .38 1.07
CL-4-BLHB-0.75-S 0.75
CL-4-BLHB-1.00-S 1.00
CL-4-BLHB-1.25-S 1.25
CL-4-BLHB-1.50-S 1.50
CL-4-BLHB-1.75-S 1.75
CL-4-BLHB-2.00-S 2.00
CL-4-BLHB-2.25-S 2.25
CL-4-BLHB-2.50-S 2.50
CL-4-BLHB-3.00-S 3.00
CL-4-BLHB-3.50-S 3.50
CL-4-BLHB-4.00-S 4.00
CL-4-BLHB-4.50-S 4.50
CL-4-BLHB-5.00-S 5.00
CL-4-BLHB-6.00-S 6.00
CL-5-BLHB-0.50-S 5/16
.3110/.3095
0.50 .375 .315 .25 1.27 .70 .38 1.07
CL-5-BLHB-0.75-S 0.75
CL-5-BLHB-1.00-S 1.00
CL-5-BLHB-1.25-S 1.25
CL-5-BLHB-1.50-S 1.50
CL-5-BLHB-1.75-S 1.75
CL-5-BLHB-2.00-S 2.00
CL-5-BLHB-2.25-S 2.25
CL-5-BLHB-2.50-S 2.50
CL-5-BLHB-3.00-S 3.00
CL-5-BLHB-3.50-S 3.50
CL-5-BLHB-4.00-S 4.00
CL-6-BLHB-0.50-S CL-6-BLHB-0.50-P 3/8
.3735/.3720
0.50 .440 .350 .30 1.60 .85 .51 1.39
CL-6-BLHB-0.75-S CL-6-BLHB-0.75-P 0.75
CL-6-BLHB-1.00-S CL-6-BLHB-1.00-P 1.00
CL-6-BLHB-1.25-S CL-6-BLHB-1.25-P 1.25
CL-6-BLHB-1.50-S CL-6-BLHB-1.50-P 1.50
CL-6-BLHB-1.75-S CL-6-BLHB-1.75-P 1.75
CL-6-BLHB-2.00-S CL-6-BLHB-2.00-P 2.00
CL-6-BLHB-2.25-S CL-6-BLHB-2.25-P 2.25
CL-6-BLHB-2.50-S CL-6-BLHB-2.50-P 2.50
CL-6-BLHB-3.00-S CL-6-BLHB-3.00-P 3.00
CL-6-BLHB-3.50-S CL-6-BLHB-3.50-P 3.50
CL-6-BLHB-4.00-S CL-6-BLHB-4.00-P 4.00
CL-6-BLHB-4.50-S CL-6-BLHB-4.50-P 4.50
CL-6-BLHB-5.00-S CL-6-BLHB-5.00-P 5.00
CL-6-BLHB-6.00-S CL-6-BLHB-6.00-P 6.00
CL-7-BLHB-1.00-S CL-7-BLHB-1.00-P 7/16
.4360/.4345
1.00 .509 .365 .30 1.60 .85 .51 1.39
CL-7-BLHB-1.50-S CL-7-BLHB-1.50-P 1.50
CL-7-BLHB-2.00-S CL-7-BLHB-2.00-P 2.00
CL-7-BLHB-2.50-S CL-7-BLHB-2.50-P 2.50
CL-7-BLHB-3.00-S CL-7-BLHB-3.00-P 3.00
CL-8-BLHB-1.00-S CL-8-BLHB-1.00-P 1/2
.4985/.4970
1.00 .594 .445 .30 1.60 .85 .51 1.39
CL-8-BLHB-1.25-S CL-8-BLHB-1.25-P 1.25
CL-8-BLHB-1.50-S CL-8-BLHB-1.50-P 1.50
CL-8-BLHB-1.75-S CL-8-BLHB-1.75-P 1.75
CL-8-BLHB-2.00-S CL-8-BLHB-2.00-P 2.00
CL-8-BLHB-2.25-S CL-8-BLHB-2.25-P 2.25
CL-8-BLHB-2.50-S CL-8-BLHB-2.50-P 2.50
CL-8-BLHB-3.00-S CL-8-BLHB-3.00-P 3.00
CL-8-BLHB-3.50-S CL-8-BLHB-3.50-P 3.50
CL-8-BLHB-4.00-S CL-8-BLHB-4.00-P 4.00
CL-8-BLHB-4.50-S CL-8-BLHB-4.50-P 4.50
CL-8-BLHB-5.00-S CL-8-BLHB-5.00-P 5.00
CL-8-BLHB-6.00-S CL-8-BLHB-6.00-P 6.00


BUTTON HANDLE (METRIC)
PART NO.
STAINLESS
HANDLE
PART NO.
PLASTIC
HANDLE
A
DIA
GRIP B C D
DIA
E F G
DIA
P
DIA
CLM-5-BLHB-10-S 5mm
.1953/.1937
10mm .210 .245 .25 1.27 .70 .38 1.07
CLM-5-BLHB-15-S 15mm
CLM-5-BLHB-20-S 20mm
CLM-5-BLHB-25-S 25mm
CLM-5-BLHB-30-S 30mm
CLM-5-BLHB-40-S 40mm
CLM-5-BLHB-50-S 50mm
CLM-6-BLHB-10-S 6mm
.2346/2331
10mm .275 .275 .25 1.27 .70 .38 1.07
CLM-6-BLHB-15-S 15mm
CLM-6-BLHB-20-S 20mm
CLM-6-BLHB-25-S 25mm
CLM-6-BLHB-30-S 30mm
CLM-6-BLHB-40-S 40mm
CLM-6-BLHB-50-S 50mm
CLM-6-BLHB-60-S 60mm
CLM-6-BLHB-100-S 100mm
CLM-8-BLHB-20-S 8mm
.3134/3118
20mm .371 .315 .25 1.27 .70 .38 1.07
CLM-8-BLHB-25-S 25mm
CLM-8-BLHB-30-S 30mm
CLM-8-BLHB-40-S 40mm
CLM-8-BLHB-50-S 50mm
CLM-8-BLHB-60-S 60mm
CLM-8-BLHB-100-S 100mm
CLM-10-BLHB-20-S CLM-10-BLHB-20-P 10mm
.3921/.3906
20mm .467 .350 .30 1.60 .85 .51 1.39
CLM-10-BLHB-25-S CLM-10-BLHB-25-P 25mm
CLM-10-BLHB-30-S CLM-10-BLHB-30-P 30mm
CLM-10-BLHB-40-S CLM-10-BLHB-40-P 40mm
CLM-10-BLHB-50-S CLM-10-BLHB-50-P 50mm
CLM-10-BLHB-60-S CLM-10-BLHB-60-P 60mm
CLM-10-BLHB-80-S CLM-10-BLHB-80-P 80mm
CLM-10-BLHB-100-S CLM-10-BLHB-100-P 100mm
CLM-12-BLHB-25-S CLM-12-BLHB-25-P 12mm
.4709/.4693
25mm .569 .445 .30 1.60 .85 .51 1.39
CLM-12-BLHB-30-S CLM-12-BLHB-30-P 30mm
CLM-12-BLHB-40-S CLM-12-BLHB-40-P 40mm
CLM-12-BLHB-50-S CLM-12-BLHB-50-P 50mm
CLM-12-BLHB-60-S CLM-12-BLHB-60-P 60mm
CLM-12-BLHB-70-S CLM-12-BLHB-70-P 70mm
CLM-12-BLHB-80-S CLM-12-BLHB-80-P 80mm
CLM-12-BLHB-100-S CLM-12-BLHB-100-P 100mm


Add "C" suffix to part no. for attached cable assembly.

BLHR



RING HANDLE (USA)
PART NO.
STAINLESS
HANDLE
PART NO.
PLASTIC
HANDLE
A
DIA
GRIP B C D
DIA
E F G
DIA
P
DIA
S V
CL-3-BLHR-0.50-S 3/16 (#10)
.1885/.1870
0.50 .220 .245 .25 1.27 .70 .38 1.07 1.56 2.13
CL-3-BLHR-0.75-S 0.75
CL-3-BLHR-1.00-S 1.00
CL-3-BLHR-1.25-S 1.25
CL-3-BLHR-1.50-S 1.50
CL-3-BLHR-2.00-S 2.00
CL-3-BLHR-2.50-S 2.50
CL-3-BLHR-3.00-S 3.00
CL-4-BLHR-0.50-S 1/4
.2485/.2470
0.50 .289 .275 .25 1.27 .70 .38 1.07 1.56 2.13
CL-4-BLHR-0.75-S 0.75
CL-4-BLHR-1.00-S 1.00
CL-4-BLHR-1.25-S 1.25
CL-4-BLHR-1.50-S 1.50
CL-4-BLHR-1.75-S 1.75
CL-4-BLHR-2.00-S 2.00
CL-4-BLHR-2.25-S 2.25
CL-4-BLHR-2.50-S 2.50
CL-4-BLHR-3.00-S 3.00
CL-4-BLHR-3.50-S 3.50
CL-4-BLHR-4.00-S 4.00
CL-4-BLHR-4.50-S 4.50
CL-4-BLHR-5.00-S 5.00
CL-4-BLHR-6.00-S 6.00
CL-5-BLHR-0.50-S 5/16
.3110/.3095
0.50 .375 .315 .25 1.27 .70 .38 1.07 1.56 2.13
CL-5-BLHR-0.75-S 0.75
CL-5-BLHR-1.00-S 1.00
CL-5-BLHR-1.25-S 1.25
CL-5-BLHR-1.50-S 1.50
CL-5-BLHR-1.75-S 1.75
CL-5-BLHR-2.00-S 2.00
CL-5-BLHR-2.25-S 2.25
CL-5-BLHR-2.50-S 2.50
CL-5-BLHR-3.00-S 3.00
CL-5-BLHR-3.50-S 3.50
CL-5-BLHR-4.00-S 4.00
CL-6-BLHR-0.50-S CL-6-BLHR-0.50-P 3/8
.3735/.3720
0.50 .440 .350 .30 1.60 .85 .51 1.39 2.00 2.34
CL-6-BLHR-0.75-S CL-6-BLHR-0.75-P 0.75
CL-6-BLHR-1.00-S CL-6-BLHR-1.00-P 1.00
CL-6-BLHR-1.25-S CL-6-BLHR-1.25-P 1.25
CL-6-BLHR-1.50-S CL-6-BLHR-1.50-P 1.50
CL-6-BLHR-1.75-S CL-6-BLHR-1.75-P 1.75
CL-6-BLHR-2.00-S CL-6-BLHR-2.00-P 2.00
CL-6-BLHR-2.25-S CL-6-BLHR-2.25-P 2.25
CL-6-BLHR-2.50-S CL-6-BLHR-2.50-P 2.50
CL-6-BLHR-3.00-S CL-6-BLHR-3.00-P 3.00
CL-6-BLHR-3.50-S CL-6-BLHR-3.50-P 3.50
CL-6-BLHR-4.00-S CL-6-BLHR-4.00-P 4.00
CL-6-BLHR-4.50-S CL-6-BLHR-4.50-P 4.50
CL-6-BLHR-5.00-S CL-6-BLHR-5.00-P 5.00
CL-6-BLHR-6.00-S CL-6-BLHR-6.00-P 6.00
CL-7-BLHR-1.00-S CL-7-BLHR-1.00-P 7/16
.4360/.4345
1.00 .509 .365 .30 1.60 .85 .51 1.39 2.00 2.34
CL-7-BLHR-1.50-S CL-7-BLHR-1.50-P 1.50
CL-7-BLHR-2.00-S CL-7-BLHR-2.00-P 2.00
CL-7-BLHR-2.50-S CL-7-BLHR-2.50-P 2.50
CL-7-BLHR-3.00-S CL-7-BLHR-3.00-P 3.00
CL-8-BLHR-1.00-S CL-8-BLHR-1.00-P 1/2
.4985/.4970
1.00 .594 .445 .30 1.60 .85 .51 1.39 2.00 2.34
CL-8-BLHR-1.25-S CL-8-BLHR-1.25-P 1.25
CL-8-BLHR-1.50-S CL-8-BLHR-1.50-P 1.50
CL-8-BLHR-1.75-S CL-8-BLHR-1.75-P 1.75
CL-8-BLHR-2.00-S CL-8-BLHR-2.00-P 2.00
CL-8-BLHR-2.25-S CL-8-BLHR-2.25-P 2.25
CL-8-BLHR-2.50-S CL-8-BLHR-2.50-P 2.50
CL-8-BLHR-3.00-S CL-8-BLHR-3.00-P 3.00
CL-8-BLHR-3.50-S CL-8-BLHR-3.50-P 3.50
CL-8-BLHR-4.00-S CL-8-BLHR-4.00-P 4.00
CL-8-BLHR-4.50-S CL-8-BLHR-4.50-P 4.50
CL-8-BLHR-5.00-S CL-8-BLHR-5.00-P 5.00
CL-8-BLHR-6.00-S CL-8-BLHR-6.00-P 6.00


RING HANDLE (METRIC)
PART NO.
STAINLESS
HANDLE
PART NO.
PLASTIC
HANDLE
A
DIA
GRIP B C D
DIA
E F G
DIA
P
DIA
S V
CLM-5-BLHR-10-S 5mm
.1953/.1937
10mm .210 .245 .25 1.27 .70 .38 1.07 1.56 2.13
CLM-5-BLHR-15-S 15mm
CLM-5-BLHR-20-S 20mm
CLM-5-BLHR-25-S 25mm
CLM-5-BLHR-30-S 30mm
CLM-5-BLHR-40-S 40mm
CLM-5-BLHR-50-S 50mm
CLM-6-BLHR-10-S 6mm
.2346/2331
10mm .275 .275 .25 1.27 .70 .38 1.07 1.56 2.13
CLM-6-BLHR-15-S 15mm
CLM-6-BLHR-20-S 20mm
CLM-6-BLHR-25-S 25mm
CLM-6-BLHR-30-S 30mm
CLM-6-BLHR-40-S 40mm
CLM-6-BLHR-50-S 50mm
CLM-6-BLHR-60-S 60mm
CLM-6-BLHR-100-S 100mm
CLM-8-BLHR-20-S 8mm
.3134/3118
20mm .371 .315 .25 1.27 .70 .38 1.07 1.56 2.13
CLM-8-BLHR-25-S 25mm
CLM-8-BLHR-30-S 30mm
CLM-8-BLHR-40-S 40mm
CLM-8-BLHR-50-S 50mm
CLM-8-BLHR-60-S 60mm
CLM-8-BLHR-100-S 100mm
CLM-10-BLHR-20-S CLM-10-BLHR-20-P 10mm
.3921/.3906
20mm .467 .350 .30 1.60 .85 .51 1.39 2.00 2.34
CLM-10-BLHR-25-S CLM-10-BLHR-25-P 25mm
CLM-10-BLHR-30-S CLM-10-BLHR-30-P 30mm
CLM-10-BLHR-40-S CLM-10-BLHR-40-P 40mm
CLM-10-BLHR-50-S CLM-10-BLHR-50-P 50mm
CLM-10-BLHR-60-S CLM-10-BLHR-60-P 60mm
CLM-10-BLHR-80-S CLM-10-BLHR-80-P 80mm
CLM-10-BLHR-100-S CLM-10-BLHR-100-P 100mm
CLM-12-BLHR-25-S CLM-12-BLHR-25-P 12mm
.4709/.4693
25mm .569 .445 .30 1.60 .85 .51 1.39 2.00 2.34
CLM-12-BLHR-30-S CLM-12-BLHR-30-P 30mm
CLM-12-BLHR-40-S CLM-12-BLHR-40-P 40mm
CLM-12-BLHR-50-S CLM-12-BLHR-50-P 50mm
CLM-12-BLHR-60-S CLM-12-BLHR-60-P 60mm
CLM-12-BLHR-70-S CLM-12-BLHR-70-P 70mm
CLM-12-BLHR-80-S CLM-12-BLHR-80-P 80mm
CLM-12-BLHR-100-S CLM-12-BLHR-100-P 100mm


Add "C" suffix to part no. for attached cable assembly.
Carr Lane Manufacturing Co.
en_247