USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWIVEL HOIST RINGS

 


STANDARD RING (USA)
PART NO. LOAD
RATING
(LBS)
A B C D E
DIA
F G H J K L N
DIA
P INSTALL.
TORQUE
(FT-LBS)
REPLACE-
MENT BOLT
(WITH
RETAINING
RING)
CL-23050-
SHR
550 1/4-20 .54 .71 2.67 3/8 .43 1.61 1.00 1.84 .96 2.31 .75 .17 5 CL-23041-
SHRB
CL-800-
SHR-1
800 5/16-18 .29 .72 2.71 3/8 .44 1.62 1.00 1.82 1.03 2.35 .75 .17 7 CL-800-
SHRB-1
CL-800-
SHR-2
.54 CL-800-
SHRB-2
CL-1000-
SHR-1
1000 3/8-16 .54 .72 2.71 3/8 .44 1.62 1.00 1.82 1.09 2.35 .75 .17 12 CL-1000-
SHRB-1
CL-23301-
SHR
2500 1/2-13 1.07 .93 3.77 1/2 .70 2.40 1.49 2.58 1.43 3.31 1.25 .20 28 CL-23318-
SHRB-1
CL-2500-
SHR-1
2500 1/2-13 .77 1.23 4.77 3/4 .88 3.25 2.00 3.52 1.73 4.24 1.50 .16 28 CL-2500-
SHRB-1
CL-2500-
SHR-2
1.02 CL-2500-
SHRB-2
CL-2500-
SHR-3
1.27 CL-2500-
SHRB-3
CL-4000-
SHR-1
4000 5/8-11 .77 1.23 4.77 3/4 .88 3.25 2.00 3.52 1.86 4.24 1.50 .16 60 CL-4000-
SHRB-1
CL-4000-
SHR-2
1.02 CL-4000-
SHRB-2
CL-4000-
SHR-3
1.27 CL-4000-
SHRB-3
CL-5000-
SHR-1
5000 3/4-10 1.02 1.23 4.77 3/4 .88 3.25 2.00 3.52 1.98 4.24 1.50 .16 100 CL-5000-
SHRB-1
CL-5000-
SHR-2
1.52 CL-5000-
SHRB-2
CL-7000-
SHR-1
7000 3/4-10 1.03 1.72 6.55 1-1/16 1.40 4.94 3.00 5.06 2.47 5.80 2.37 .24 100 CL-7000-
SHRB-1
CL-7000-
SHR-2
1.53 CL-7000-
SHRB-2
CL-8000-
SHR-1
8000 7/8-9 1.03 1.72 6.55 1-1/16 1.40 4.94 3.00 5.06 2.60 5.80 2.37 .24 160 CL-8000-
SHRB-1
CL-8000-
SHR-2
1.53 CL-8000-
SHRB-2
CL-10000-
SHR-1
10000 1"-8 1.28 1.72 6.55 1-1/16 1.40 4.94 3.00 5.06 2.72 5.80 2.37 .24 230 CL-10000-
SHRB-1
CL-10000-
SHR-2
1.53 CL-10000-
SHRB-2
CL-10000-
SHR-3
2.28 CL-10000-
SHRB-3
CL-15000-
SHR-1
15000 1-1/4"-7 1.89 2.11 8.73 1-1/4 1.75 6.00 3.76 6.50 3.36 7.75 3.20 .35 470 CL-15000-
SHRB-1
CL-24000-
SHR-1
24000 1-1/2"-6 2.70 2.81 12.47 1-3/4 2.25 8.00 4.87 8.55 4.36 11.12 4.20 .47 800 CL-24000-
SHRB-1
CL-30000-
SHR-1
30000 2"-4-1/2 2.96 2.81 12.47 1-3/4 2.25 8.00 4.87 8.55 5.36 11.12 4.20 .47 800
CL-23503-
SHR
50000 2-1/2"-4 4.00 4.09 16.87 2-1/4 3.00 10.50 6.52 11.67 6.59 14.50 5.75 1.12 2100
CL-23501-
SHR
2-1/2"-8
CL-23600-
SHR
75000 3"-4 5.20 5.27 19.50 2-3/4 3.75 13.00 8.10 14.15 8.27 17.00 7.25 1.00 4300
CL-23701-
SHR
100000 3-1/2"-4 7.00 6.06 22.09 3-1/4 4.00 14.50 8.60 15.90 9.56 19.25 7.75 1.09 6600


STANDARD RING (METRIC)
PART NO. LOAD
RATING
(LBS)
A B C D E
DIA
F G H J K L N
DIA
P INSTALL.
TORQUE
(FT-LBS)
REPLACE-
MENT BOLT
(WITH
RETAINING
RING)
CLM-800-
SHR-2
880 M8 .66 .72 2.71 3/8 .44 1.62 1.00 1.82 1.02 2.35 .75 .17 7 CLM-800-
SHRB-2
CLM-1000-
SHR-1
1000 M10 .66 .72 2.71 3/8 .44 1.62 1.00 1.82 1.10 2.35 .75 .17 12 CLM-1000-
SHRB-1
CLM-2500-
SHR-1
2300 M12 .74 1.23 4.77 3/4 .88 3.25 2.00 3.52 1.70 4.24 1.50 .16 27 CLM-2500-
SHRB-1
CLM-4000-
SHR-2
4000 M16 1.13 1.23 4.77 3/4 .88 3.25 2.00 3.52 1.86 4.24 1.50 .16 59 CLM-4000-
SHRB-2
CLM-24020-
SHR
4800 M20 1.18 1.23 4.77 3/4 .88 3.25 2.00 3.52 2.01 4.25 1.50 .16 100 CLM-24220-
SHRB
CLM-7000-
SHR-2
6600 M20 1.26 1.72 6.55 1-1/16 1.40 4.94 3.00 5.06 2.51 5.80 2.31 .24 100 CLM-7000-
SHRB-2
CLM-9000-
SHR-2
9200 M24 1.46 1.72 6.55 1-1/16 1.40 4.94 3.00 5.06 2.66 5.80 2.31 .24 159 CLM-9000-
SHRB-2
CLM-10000-
SHR-1
10000 M30 2.12 1.71 6.52 1 1.40 4.80 3.00 5.14 2.72 5.80 2.31 .24 230 CLM-24230-
SHRB
CLM-15000-
SHR-1
15000 M30 1.81 2.11 8.73 1-1/4 1.75 6.00 3.76 6.50 3.36 7.75 3.20 .35 470 CLM-24421-
SHRB
CLM-24042-
SHR
2.60 CLM-24433-
SHRB
CLM-24000-
SHR-1
24000 M36 2.72 2.81 12.47 1-3/4 2.25 8.00 4.87 8.55 4.36 11.12 4.20 .47 800 CLM-24433-
SHRB
CLM-27000-
SHR-1
27000 M42 3.11 2.81 12.47 1-3/4 2.25 8.00 4.87 8.55 4.86 11.12 4.20 .47 800 CLM-24223-
SHRB
CLM-30000-
SHR-1
30000 M48 3.11 2.81 12.47 1-3/4 2.25 8.00 4.87 8.55 5.36 11.12 4.20 .47 800 CLM-24225-
SHRB
CLM-24060-
SHR
48000 M64 4.02 4.09 16.87 2-1/4 3.00 10.50 6.52 11.67 6.61 14.50 5.75 1.12 2100 CLM-24527-
SHRB
CLM-24062-
SHR
69000 M72 5.20 5.27 19.50 2-3/4 3.75 13.00 8.10 14.50 8.27 17.00 7.25 1.00 4200 CLM-24627-
SHRB
CLM-24064-
SHR
110000 M90 7.01 6.06 22.09 3-1/4 4.00 14.50 8.60 15.90 9.56 19.25 7.75 1.09 7100 CLM-24727-
SHRB



LONG RING (USA)
PART NO. LOAD
RATING
(LBS)
A B C D E
DIA
F G H J K L N
DIA
P INSTALL.
TORQUE
(FT-LBS)
REPLACE-
MENT BOLT
(WITH
RETAINING
RING)
CL-23322-
SHR
2500 1/2-13 .78 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.72 6.19 1.50 .16 28 CL-23024-
SHRB
CL-23323-
SHR
1.03 CL-23025-
SHRB
CL-23324-
SHR
1.28 CL-23026-
SHRB
CL-23320-
SHR
4000 5/8-11 1.03 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.85 6.19 1.50 .16 60 CL-23022-
SHRB
CL-23321-
SHR
1.28 CL-23023-
SHRB
CL-23325-
SHR
5000 3/4-10 1.03 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.97 6.19 1.50 .16 100 CL-23027-
SHRB
CL-23327-
SHR
1.53 CL-23029-
SHRB
CL-23329-
SHR
7000 3/4-10 1.04 1.71 8.11 1 1.40 4.80 3.00 5.14 2.46 7.38 2.37 .24 100 CL-23122-
SHRB
CL-23330-
SHR
1.54 CL-23123-
SHRB
CL-23328-
SHR
8000 7/8-9 1.04 1.71 8.11 1 1.40 4.80 3.00 5.14 2.59 7.38 2.37 .24 160 CL-23121-
SHRB
CL-23331-
SHR
10000 1"-8 1.29 1.71 8.11 1 1.40 4.80 3.00 5.14 2.71 7.38 2.37 .24 230 CL-23125-
SHRB
CL-23332-
SHR
1.54 CL-23126-
SHRB
CL-23333-
SHR
2.29 CL-23127-
SHRB


LONG RING (METRIC)
PART NO. LOAD
RATING
(LBS)
A B C D E
DIA
F G H J K L N
DIA
P INSTALL.
TORQUE
(FT-LBS)
REPLACE-
MENT BOLT
(WITH
RETAINING
RING)
CLM-24014-
SHR
2300 M12 .75 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.69 6.19 1.50 .16 27 CLM-24212-
SHRB
CLM-24018-
SHR
4000 M16 .94 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.85 6.19 1.50 .16 59 CLM-24216-
SHRB
CLM-24021-
SHR
4800 M20 1.18 1.22 6.72 3/4 .88 3.25 1.99 3.52 2.01 6.19 1.50 .16 100 CLM-24220-
SHRB
CLM-24023-
SHR
6600 M20 1.14 1.71 8.11 1 1.40 4.80 3.00 5.14 2.50 7.38 2.37 .24 100 CLM-24222-
SHRB
CLM-24026-
SHR
9200 M24 1.34 1.71 8.11 1 1.40 4.80 3.00 5.14 2.65 7.38 2.37 .24 230 CLM-24224-
SHRB
CLM-24032-
SHR
10000 M30 2.13 1.71 8.11 1 1.40 4.80 3.00 5.14 2.89 7.38 2.37 .24 230 CLM-24230-
SHRB

Carr Lane Manufacturing Co.
en_1846