USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CABLE RINGS

 



PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
B
WIRE DIA
STEEL STAINLESS
CL-2-KR CL-2-SKR 1/8 (also 3mm) .045 .062
CL-3-KR CL-3-SKR 3/16 (also 4 & 5mm) 
CL-4-KR CL-4-SKR 1/4 (also 6 & 7mm)
CL-5-KR CL-5-SKR 5/16 (also 8mm)
CL-6-KR CL-6-SKR 3/8 (also 9 & 10mm) 
CL-7-KR CL-7-SKR 7/16 (also 11mm) 
CL-8-KR CL-8-SKR 1/2 (also 12 & 13mm) 
CL-9-KR CL-9-SKR 9/16 (also 14 & 15mm)
CL-10-KR CL-10-SKR 5/8 (also 16mm)
CL-11-KR CL-11-SKR 11/16 (also 17 & 18mm)
CL-12-KR CL-12-SKR 3/4 (also 19 & 20mm) 
CL-13-KR CL-13-SKR 13/16 (also 21mm)
CL-14-KR CL-14-SKR 7/8 (also 22 or 23mm)
CL-15-KR CL-15-SKR 15/16 (also 24mm)
CL-16-KR CL-16-SKR 1 (also 25 & 26mm) 
CL-17-KR CL-17-SKR 1-1/16 (also 27mm)
CL-18-KR CL-18-SKR 1-1/8 (also 28 & 29mm)
CL-19-KR CL-19-SKR 1-3/16 (also 30 & 31mm) 
CL-20-KR CL-20-SKR 1-1/4 (also 32mm)
CL-21-KR CL-21-SKR 1-5/16 (also 33 & 34mm)
CL-22-KR CL-22-SKR 1-3/8 (also 35 mm)
CL-23-KR CL-23-SKR 1-7/16 (also 36 & 37mm)
CL-24-KR CL-24-SKR 1-1/2 (also 38mm) 

Carr Lane Manufacturing Co.
en_310