USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCREW REST PADS

 




 
Now Also Available in Metric!

FEATURES: Precision threaded rest button, ground for accurate height location. Cone-shaped to achieve a small contact area in combination with a large stable base. Available in a wide range of heights, up to 2" tall. Screw Rest Pads are extremely useful as supports, side locator pads, and jig feet.

SIZES: Available in three thread sizes, each in a wide range of heights – see Dimensions page for part numbers:
 5/16-18 or M8
 1/2-13 or M12
  5/8-11 or M16

MATERIAL: 1144 steel, heat treated Rc 45-50, black oxide finish.
Carr Lane Manufacturing Co.
en_391