USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STUD LEVELING FEET

 


Stainless Steel


 
Additional Sizes Now Available, including Metric!

FEATURES: High-quality, heavy-duty leveling foot with a large-diameter pad and integral stud. Stud and ball are one solid piece. Large ball provides high load capacity with a 20° total swivel angle.

SIZES: Available with USA thread sizes in the following load capacities — see Dimensions page for part numbers:
 #10-32   700 Lbs
 1/4-20   1000 Lbs
 5/16-18     1500 Lbs
 3/8-16    2300 Lbs
 1/2-13     4200 Lbs
 5/8-11    6600 Lbs
 3/4-10     10000 Lbs

Available with metric thread sizes in the following load capacities—See Dimensions page for part numbers:
 M6     900 Lbs
 M8     1500 Lbs
  M10    2600 Lbs
 M12     3800 Lbs
 M16     7200 Lbs
  M20     11000 Lbs

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: Rated load capacity represents safe static load with the standard stud at maximum extension, with its threads fully engaged for one stud diameter. Safety factor = 2:1. Load capacity will drop significantly with longer studs.

MATERIAL: 300-series stainless.

Can also be used as a clamp
rest for Tapped-Heel
Clamp Straps.


  
Carr Lane Manufacturing Co.
en_585