USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND-RETRACTABLE PLUNGERS

 


PULL RING, NON-LOCKING TYPE — STEEL (USA)
PART NO. A END FORCE
(LBS)
B
DIA
C D E F
DIA
G H J
INITIAL FINAL
CL-4-RHRP 1/4-20 .5 2 .156 3/16 9/32 7/16 3/4 1/32 5/32 1/4
CL-6-RHRP 3/8-16 .75 3 .250 9/32 7/16 5/8 3/4 1/8 3/16 3/8
CL-8-RHRP 1/2-13 1 4 .312 3/8 9/16 13/16 1 5/32 1/4 1/2
CL-10-RHRP 5/8-11 1.25 5 .375 7/16 11/16 1 5/32 5/16 5/8


PULL RING, NON-LOCKING TYPE — STAINLESS STEEL (USA)
PART NO. A END FORCE
(LBS)
B
DIA
C D E F
DIA
G H J
INITIAL FINAL
CL-4-RHRP-S 1/4-20 .5 2 .156 3/16 9/32 7/16 3/4 1/32 5/32 1/4
CL-6-RHRP-S 3/8-16 .75 3 .250 9/32 7/16 5/8 3/4 1/8 3/16 3/8
CL-8-RHRP-S 1/2-13 1 4 .312 3/8 9/16 13/16 1 5/32 1/4 1/2
CL-10-RHRP-S 5/8-11 1.25 5 .375 7/16 11/16 1 5/32 5/16 5/8

Carr Lane Manufacturing Co.
en_336