USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND-RETRACTABLE PLUNGERS

 


KNURLED HEAD — STEEL (USA)
STANDARD PLUNGER

PART NO. A END FORCE
(LBS)
B
DIA
C D E F
DIA
INITIAL FINAL NOMINAL ACTUAL
CL-3-HRP #10-32 1 3.5 7/64 .105 3/32 13/32 3/16 3/8
CL-4-HRP 1/4-20 1 5 1/8 .125 1/8 1/2 1/4 1/2
CL-5-HRP 5/16-18 1.5 6 5/32 .156 3/16 5/8 9/32 5/8
CL-6-HRP 3/8-16 1.5 8 3/16 .187 7/32 3/4 5/16 3/4
CL-8-HRP 1/2-13 2.5 10 1/4 .250 1/4 7/8 3/8 1
CL-10-HRP 5/8-11 5 10 5/16 .312 5/16 1 3/8 1-1/8


KNURLED HEAD — STAINLESS STEEL (USA)
STANDARD PLUNGER

PART NO. A END FORCE
(LBS)
B
DIA
C D E F
DIA
INITIAL FINAL NOMINAL ACTUAL
CL-3-HRP-S #10-32 1 3.5 7/64 .105 3/32 13/32 3/16 3/8
CL-4-HRP-S 1/4-20 1 5 1/8 .125 1/8 1/2 1/4 1/2
CL-5-HRP-S 5/16-18 1.5 6 5/32 .156 3/16 5/8 9/32 5/8
CL-6-HRP-S 3/8-16 1.5 8 3/16 .187 7/32 3/4 5/16 3/4
CL-8-HRP-S 1/2-13 2.5 10 1/4 .250 1/4 7/8 3/8 1
CL-10-HRP-S 5/8-11 5 10 5/16 .312 5/16 1 3/8 1-1/8


KNURLED HEAD — STEEL (METRIC)
STANDARD PLUNGER

PART NO. A END FORCE
(LBS)
B
DIA
C D E F
DIA
INITIAL FINAL NOMINAL ACTUAL
CLM-6-HRP M6 1 5 3mm .1181 1/8 1/2 1/4 1/2
CLM-8-HRP M8 1.5 6 4mm .1575 3/16 5/8 9/32 5/8
CLM-10-HRP M10 1.5 8 5mm .1969 7/32 3/4 5/16 3/4
CLM-12-HRP M12 2.5 10 6mm .2362 1/4 7/8 3/8 1
CLM-16-HRP M16 5 10 8mm .3150 5/16 1 3/8 1-1/8


KNURLED HEAD — STAINLESS STEEL (METRIC)
STANDARD PLUNGER

PART NO. A END FORCE
(LBS)
B
DIA
C D E F
DIA
INITIAL FINAL NOMINAL ACTUAL
CLM-6-HRP-S M6 1 5 3mm .1181 1/8 1/2 1/4 1/2
CLM-8-HRP-S M8 1.5 6 4mm .1575 3/16 5/8 9/32 5/8
CLM-10-HRP-S M10 1.5 8 5mm .1969 7/32 3/4 5/16 3/4
CLM-12-HRP-S M12 2.5 10 6mm .2362 1/4 7/8 3/8 1
CLM-16-HRP-S M16 5 10 8mm .3150 5/16 1 3/8 1-1/8



KNURLED HEAD — STEEL (USA)
RADIUSED DELRIN PLUNGER

PART NO. A END FORCE
(LBS)
B
DIA
C D E F
DIA
INITIAL FINAL NOMINAL ACTUAL
CL-4-HRPN 1/4-20 .5 2.5 5/32 .145 1/8 1/2 1/4 1/2
CL-5-HRPN 5/16-18 .7 3 3/16 .180 3/16 5/8 9/32 5/8
CL-6-HRPN 3/8-16 .7 4 7/32 .217 7/32 3/4 5/16 3/4
CL-8-HRPN 1/2-13 1.2 5 5/16 .311 1/4 7/8 3/8 1
CL-10-HRPN 5/8-11 3 6 3/8 .374 5/16 1 3/8 1-1/8


KNURLED HEAD — STAINLESS STEEL (USA)
RADIUSED DELRIN PLUNGER

PART NO. A END FORCE
(LBS)
B
DIA
C D E F
DIA
INITIAL FINAL NOMINAL ACTUAL
CL-4-HRPN-S 1/4-20 .5 2.5 5/32 .145 1/8 1/2 1/4 1/2
CL-5-HRPN-S 5/16-18 .7 3 3/16 .180 3/16 5/8 9/32 5/8
CL-6-HRPN-S 3/8-16 .7 4 7/32 .217 7/32 3/4 5/16 3/4
CL-8-HRPN-S 1/2-13 1.2 5 5/16 .311 1/4 7/8 3/8 1
CL-10-HRPN-S 5/8-11 3 6 3/8 .374 5/16 1 3/8 1-1/8

Carr Lane Manufacturing Co.
en_334