USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
TOGGLE PLIERS
CL-50-PL-2
Hex-Head Spindle
and Bottom Cushion
CL-50-PL-3
Dual Hex-Head Spindle
STEEL
PART NO.
DESCRIPTION
HOLDING
CAPACITY
SHIPPING
WEIGHT
CL-50-PL
Hex-Head Spindle
200 lbs
0.4 lbs
CL-50-PL-2
Hex-Head Spindle & Bottom Cushion
CL-50-PL-3
Dual Hex-Head Spindles
en_1379