USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
LATCH-ACTION TOGGLE CLAMPS
FIXED LENGTH—STEEL
PART NO.
DESCRIPTION
HOLDING
CAPACITY
SHIPPING
WEIGHT
CL-170-PA
Flange Base
1200 lbs
1.2 lbs
en_1378