USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEX-HEAD SPINDLES

 


STEEL (USA)
PART NO. A B C D
CL-316112-SA #10-32 1-3/8 5/16 1/8
CL-14112-SA 1/4-20 1-11/16 7/16 3/16
CL-14200-SA 2-3/16
CL-516212-SA 5/16-18 2-11/16 1/2 3/16
CL-38314-SA 3/8-16 3-1/4 9/16 1/4
CL-12314-SA 1/2-13 3-5/16 3/4 5/16
CL-58438-SA 5/8-11 4-3/8 15/16 3/8


VINYL-DIPPED STEEL (USA)
PART NO. A B C D
CL-832208-FC #8-32 1-3/16 1/4 1/8
CL-14100-SA 1/4-20 1 7/16 3/16
CL-14208-SA 1-1/2


STAINLESS (USA)
PART NO. A B C D
CL-83234-SA-S #8-32 7/8 1/4 1/8
CL-832203-SA-S 1-1/8
CL-316100-SA-S #10-32 1-1/8 5/16 1/8
CL-14112-SA-S 1/4-20 1-11/16 7/16 3/16
CL-516200-SA-S 5/16-18 1-15/16 1/2 3/16
CL-516212-SA-S 2-11/16
CL-38212-SA-S 3/8-16 2-1/2 9/16 1/4
CL-38314-SA-S 3-1/4
CL-12234-SA-S 1/2-13 2-13/16 3/4 5/16


NYLON (USA)
PART NO. A B C D
CL-832203-SA #8-32 7/8 1/4 1/8



STEEL (METRIC)
PART NO. A B C D
CLM-530-SA M5 1.32 8mm .14
CLM-640-SA M6 1.75 10mm .18
CLM-650-SA 2.15
CLM-850-SA M8 2.19 13mm .22
CLM-865-SA 2.78
CLM-1070-SA M10 3.03 17mm .28
CLM-1275-SA M12 3.27 19mm .31
CLM-16100-SA M16 4.33 24mm .39


STAINLESS STEEL (METRIC)
PART NO. A B C D
CLM-416-SA-S M4 .75 7mm .12
CLM-425-SA-S 1.10
CLM-530-SA-S M5 1.32 8mm .14
CLM-640-SA-S M6 1.75 10mm .18
CLM-650-SA-S 2.15
CLM-850-SA-S M8 2.19 13mm .22
CLM-865-SA-S 2.78
CLM-1070-SA-S M10 3.03 17mm .28


NYLON (METRIC)
PART NO. A B C D
CLM-416-SA M4 .75 7mm .12

Carr Lane Manufacturing Co.
en_764