| |

CL-275-SPC Flanged Base
|

CL-276-SPC Straight Base with Bracket
|

|

|
TAPPED PLUNGER — STEEL (USA)
| PART NO. |
DESCRIPTION |
TAPPED HOLE IN PLUNGER |
HOLDING CAPACITY |
SHIPPING WEIGHT |
| CL-275-SPC |
Tapped Plunger, Flanged Base |
3/8-16 |
600 lbs |
1.5 lbs |
| CL-276-SPC |
Tapped Plunger, Straight Base with Bracket |
1.7 lbs |
|
TAPPED PLUNGER — STEEL (METRIC)
| PART NO. |
DESCRIPTION |
TAPPED HOLE IN PLUNGER |
HOLDING CAPACITY |
SHIPPING WEIGHT |
| CLM-275-SPC |
Tapped Plunger, Flanged Base |
M10 |
600 lbs |
1.5 lbs |
|

|
SELF-ADJUSTING PLUNGER — STEEL (INCH)
| PART
NO. |
DESCRIPTION |
SPRING FORCE (±10%) |
SHIPPING
WEIGHT |
| CL-285-SPC |
Self-Adjusting
Plunger, Flanged Base |
200 lbs |
1.5 lbs |
|