USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
TOGGLE CLAMPS
»
Toggle Edge Clamps
TOGGLE EDGE CLAMPS
AUTOMATIC TOGGLE EDGE CLAMP
STEEL
PART NO.
DESCRIPTION
HOLDING
CAPACITY
SHIPPING
WEIGHT
CL-550-ATEC
Flanged Base
750 lbs
1.8 lbs
Toggle Edge Clamps apply force forward and downward at the same time.
en_206