USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CLAMPING STUDS

 


USA
PART NO.
STEEL
PART NO.
STAINLESS
THREAD
SIZE
LENGTH A
CL-1/4-20X1.50-STUD 1/4-20 1.50 5/8
CL-1/4-20X2.00-STUD 2.00 7/8
CL-1/4-20X2.50-STUD 2.50 1
CL-1/4-20X3.00-STUD 3.00
CL-1/4-20X3.50-STUD 3.50
CL-1/4-20X4.00-STUD 4.00
CL-5/16-18X1.50-STUD 5/16-18 1.50 9/16
CL-5/16-18X2.00-STUD 2.00 13/16
CL-5/16-18X2.50-STUD 2.50 1-1/16
CL-5/16-18X3.00-STUD 3.00 1-1/8
CL-5/16-18X3.50-STUD 3.50
CL-5/16-18X4.00-STUD 4.00
CL-5/16-18X5.00-STUD 5.00
CL-5/16-18X6.00-STUD 6.00
CL-3/8-16X1.50-STUD 3/8-16 1.50 9/16
CL-3/8-16X2.00-STUD CL-3/8-16X2.00-STUD-S 2.00 13/16
CL-3/8-16X2.50-STUD CL-3/8-16X2.50-STUD-S 2.50 1-1/16
CL-3/8-16X3.00-STUD CL-3/8-16X3.00-STUD-S 3.00 1-1/4
CL-3/8-16X3.50-STUD CL-3/8-16X3.50-STUD-S 3.50
CL-3/8-16X4.00-STUD CL-3/8-16X4.00-STUD-S 4.00
CL-3/8-16X4.50-STUD CL-3/8-16X4.50-STUD-S 4.50
CL-3/8-16X5.00-STUD CL-3/8-16X5.00-STUD-S 5.00
CL-3/8-16X5.50-STUD 5.50
CL-3/8-16X6.00-STUD CL-3/8-16X6.00-STUD-S 6.00
CL-3/8-16X6.50-STUD 6.50
CL-3/8-16X7.00-STUD 7.00
CL-3/8-16X7.50-STUD 7.50
CL-3/8-16X8.00-STUD 8.00
CL-1/2-13X2.00-STUD CL-1/2-13X2.00-STUD-S 1/2-13 2.00 3/4
CL-1/2-13X2.50-STUD CL-1/2-13X2.50-STUD-S 2.50 1
CL-1/2-13X3.00-STUD CL-1/2-13X3.00-STUD-S 3.00 1-1/4
CL-1/2-13X3.50-STUD CL-1/2-13X3.50-STUD-S 3.50 1-1/2
CL-1/2-13X4.00-STUD CL-1/2-13X4.00-STUD-S 4.00
CL-1/2-13X4.50-STUD CL-1/2-13X4.50-STUD-S 4.50
CL-1/2-13X5.00-STUD CL-1/2-13X5.00-STUD-S 5.00
CL-1/2-13X5.50-STUD CL-1/2-13X5.50-STUD-S 5.50
CL-1/2-13X6.00-STUD CL-1/2-13X6.00-STUD-S 6.00
CL-1/2-13X6.50-STUD 6.50
CL-1/2-13X7.00-STUD 7.00
CL-1/2-13X7.50-STUD 7.50
CL-1/2-13X8.00-STUD 8.00
CL-1/2-13X9.00-STUD 9.00 2
CL-1/2-13X10.00-STUD 10.00
CL-1/2-13X12.00-STUD 12.00
CL-5/8-11X2.50-STUD CL-5/8-11X2.50-STUD-S 5/8-11 2.50 15/16
CL-5/8-11X3.00-STUD CL-5/8-11X3.00-STUD-S 3.00 1-3/16
CL-5/8-11X3.50-STUD CL-5/8-11X3.50-STUD-S 3.50 1-7/16
CL-5/8-11X4.00-STUD CL-5/8-11X4.00-STUD-S 4.00 1-11/16
CL-5/8-11X4.50-STUD CL-5/8-11X4.50-STUD-S 4.50 1-3/4
CL-5/8-11X5.00-STUD CL-5/8-11X5.00-STUD-S 5.00
CL-5/8-11X5.50-STUD CL-5/8-11X5.50-STUD-S 5.50
CL-5/8-11X6.00-STUD CL-5/8-11X6.00-STUD-S 6.00
CL-5/8-11X6.50-STUD 6.50
CL-5/8-11X7.00-STUD 7.00
CL-5/8-11X7.50-STUD 7.50
CL-5/8-11X8.00-STUD 8.00
CL-5/8-11X9.00-STUD 9.00 2
CL-5/8-11X10.00-STUD 10.00
CL-5/8-11X12.00-STUD 12.00
CL-5/8-11X14.00-STUD 14.00
CL-3/4-10X3.00-STUD 3/4-10 3.00 1-1/8
CL-3/4-10X3.50-STUD 3.50 1-3/8
CL-3/4-10X4.00-STUD 4.00 1-5/8
CL-3/4-10X5.00-STUD 5.00 2
CL-3/4-10X6.00-STUD 6.00
CL-3/4-10X7.00-STUD 7.00
CL-3/4-10X8.00-STUD 8.00
CL-3/4-10X9.00-STUD 9.00
CL-3/4-10X10.00-STUD 10.00
CL-3/4-10X12.00-STUD 12.00
CL-3/4-10X14.00-STUD 14.00
CL-3/4-10X16.00-STUD 16.00
CL-7/8-9X4.00-STUD 7/8-9 4.00 1-9/16
CL-7/8-9X5.00-STUD 5.00 2-1/16
CL-7/8-9X6.00-STUD 6.00 2-1/4
CL-7/8-9X8.00-STUD 8.00
CL-7/8-9X10.00-STUD 10.00
CL-7/8-9X12.00-STUD 12.00
CL-1-8X4.00-STUD 1"-8 4.00 1-1/2
CL-1-8X5.00-STUD 5.00 2
CL-1-8X6.00-STUD 6.00 2-1/2
CL-1-8X8.00-STUD 8.00
CL-1-8X10.00-STUD 10.00
CL-1-8X12.00-STUD 12.00



METRIC
PART NO.
STEEL
PART NO.
STAINLESS
THREAD
SIZE
LENGTH A
CLM-6X35-STUD M6 1.38 (35mm) .59
CLM-6X50-STUD 1.97 (50mm) .87
CLM-6X65-STUD 2.56 (65mm) 1.06
CLM-6X80-STUD 3.15 (80mm)
CLM-6X95-STUD 3.75 (95mm)
CLM-6X110-STUD 4.33 (110mm)
CLM-8X50-STUD M8 1.97 (50mm) .83
CLM-8X65-STUD 2.56 (65mm) 1.14
CLM-8X80-STUD 3.15 (80mm) 1.22
CLM-8X95-STUD 3.74 (95mm)
CLM-8X110-STUD 4.33 (110mm)
CLM-10X50-STUD M10 1.97 (50mm) .79
CLM-10X65-STUD 2.56 (65mm) 1.08
CLM-10X80-STUD 3.15 (80mm) 1.38
CLM-10X95-STUD 3.74 (95mm)
CLM-10X110-STUD 4.33 (110mm)
CLM-10X125-STUD 4.92 (125mm)
CLM-10X150-STUD 5.91 (150mm)
CLM-10X175-STUD 6.89 (175mm)
CLM-10X200-STUD 7.87 (200mm)
CLM-12X65-STUD M12 2.56 (65mm) 1.04
CLM-12X80-STUD 3.15 (80mm) 1.34
CLM-12X95-STUD 3.74 (95mm) 1.54
CLM-12X110-STUD 4.33 (110mm)
CLM-12X125-STUD 4.92 (125mm)
CLM-12X150-STUD 5.91 (150mm)
CLM-12X175-STUD 6.89 (175mm)
CLM-12X200-STUD 7.87 (200mm)
CLM-12X250-STUD 9.84 (250mm)
CLM-12X300-STUD 11.81 (300mm)
CLM-16X80-STUD M16 3.15 (80mm) 1.26
CLM-16X95-STUD 3.74 (95mm) 1.56
CLM-16X110-STUD 4.33 (110mm) 1.85
CLM-16X125-STUD 4.92 (125mm)
CLM-16X150-STUD 5.91 (150mm)
CLM-16X175-STUD 6.89 (175mm)
CLM-16X200-STUD 7.87 (200mm)
CLM-16X250-STUD 9.84 (250mm)
CLM-20X80-STUD M20 3.15 (80mm) 1.18
CLM-20X95-STUD 3.74 (95mm) 1.48
CLM-20X110-STUD 4.33 (110mm) 1.77
CLM-20X125-STUD 4.92 (125mm) 2.07
CLM-20X150-STUD 5.91 (150mm) 2.17
CLM-20X175-STUD 6.89 (175mm)
CLM-20X200-STUD 7.87 (200mm)

Carr Lane Manufacturing Co.
en_447