USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

EYE BOLTS

 


USA
STEEL
PART NO.
STAINLESS
STEEL
PART NO.
A D
DIA
B C E F
NOMINAL ACTUAL NOMINAL ACTUAL
CL-25-EB   CL-25-EB-S   1/4-20 3/16 .188 2 3/4 1/2 1/4 .250
CL-26-EB CL-26-EB-S 3 1-1/4
CL-31-EB CL-31-EB-S 5/16-18 1/4 .250 3 1-1/2 5/8 5/16 .312
CL-32-EB   4 2
CL-38-EB   3/8-16 5/16 .312 3 1-1/2 3/4 3/8 .375
CL-40-EB CL-40-EB-S 3/8 .375 3 1-1/2
CL-37-EB   3-3/4 2
CL-39-EB CL-39-EB-S 5 2-1/2
CL-50-EB CL-50-EB-S 1/2-13 3/8 .375 3-3/4 1-1/2 1 1/2 .500
CL-51-EB CL-51-EB-S 5 2
CL-62-EB CL-62-EB-S 5/8-11 5/8 .625 4-1/2 2 1-1/4 5/8 .625
CL-63-EB CL-63-EB-S 6 2-1/2
CL-75-EB   3/4-10 5/8 .625 6 2-1/2 1-1/2 3/4 .750
CL-76-EB   3/4 .750 6 2-1/2


METRIC
STEEL
PART NO.
STAINLESS
STEEL
PART NO.
A D
DIA
B C E F
NOMINAL ACTUAL NOMINAL ACTUAL
CLM-25A-EB   CLM-25A-EB-S M6 6mm .236 1.97 .79 .47 6mm .236
CLM-26A-EB   2.95 1.18
CLM-31A-EB CLM-31A-EB-S M8 8mm .315 2.95 1.57 .63 8mm .315
CLM-32A-EB   3.94 1.97
CLM-40-EB CLM-40-EB-S M10 10mm .394 2.95 1.57 .79 10mm .394
CLM-37-EB CLM-37-EB-S 3.94 1.97
CLM-39-EB   4.92 2.56
CLM-50A-EB CLM-50A-EB-S M12 12mm .472 3.94 1.57 .94 12mm .472
CLM-51A-EB CLM-51A-EB-S 4.92 1.97
CLM-62-EB CLM-62-EB-S M16 16mm .630 4.53 1.97 1.26 16mm .630
CLM-63-EB CLM-63-EB-S 5.91 2.56
CLM-76A-EB   M20 20mm .787 5.91 2.56 1.57 20mm .787

Carr Lane Manufacturing Co.
en_443