USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

T-SLOT BOLTS

 


T-SLOT BOLTS (USA)
PART NO. B
THREAD
A FITS
TABLE
SLOTS
C D E F
LENGTH
G
CL-6-TSB-1.00 3/8-16 3/8 3/8
7/16
1/2
10mm
12mm
3/16 5/8 13/16 1.00 .62
CL-6-TSB-1.50 1.50 1.00
CL-6-TSB-2.00 2.00 1.25
CL-6-TSB-2.50 2.50 1.50
CL-6-TSB-3.00 3.00
CL-6-TSB-3.50 3.50
CL-6-TSB-4.00 4.00
CL-8-TSB-1.50 1/2-13 1/2 1/2
9/16
5/8
14mm
16mm
1/4 13/16 15/16 1.50 1.00
CL-8-TSB-2.00 2.00 1.25
CL-8-TSB-2.50 2.50 1.50
CL-8-TSB-3.00 3.00
CL-8-TSB-3.50 3.50
CL-8-TSB-4.00 4.00
CL-8-TSB-5.00 5.00
CL-8-TSB-6.00 6.00 2.00
CL-10-TSB-1.50 5/8-11 5/8 5/8
11/16
3/4
16mm
18mm
5/16 1-1/32 1-3/16 1.50 1.00
CL-10-TSB-2.00 2.00 1.25
CL-10-TSB-2.50 2.50 1.50
CL-10-TSB-3.00 3.00
CL-10-TSB-3.50 3.50
CL-10-TSB-4.00 4.00
CL-10-TSB-5.00 5.00
CL-10-TSB-6.00 6.00 2.00
CL-10-TSB-8.00 8.00 3.00
CL-12-TSB-3.00 3/4-10 3/4 3/4
13/16
20mm
22mm
3/8 1-1/4 1-7/16 3.00 1.50
CL-12-TSB-3.50 3.50
CL-12-TSB-4.00 4.00
CL-12-TSB-5.00 5.00
CL-12-TSB-6.00 6.00 2.00
CL-12-TSB-8.00 8.00 3.00

Carr Lane Manufacturing Co.
en_451