USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

T BOLTS

 


USA
PART NO.
STEEL
PART NO.
STAINLESS
A B C D LENGTH
CL-0-TB-1.50 CL-0-TB-1.50-S 3/8-16 1/4 11/16 1-1/4 1.50
CL-0-TB-2.00 CL-0-TB-2.00-S 1-3/4 2.00
CL-0-TB-2.50 CL-0-TB-2.50-S 2 2.50
CL-0-TB-3.00 CL-0-TB-3.00-S 3.00
CL-0-TB-3.50 3.50
CL-0-TB-4.00 4.00
CL-0-TB-5.00 5.00
CL-0-TB-6.00 6.00
CL-1-TB-1.50 CL-1-TB-1.50-S 1/2-13 5/16 7/8 1-1/4 1.50
CL-1-TB-2.00 CL-1-TB-2.00-S 1-3/4 2.00
CL-1-TB-2.50 CL-1-TB-2.50-S 2 2.50
CL-1-TB-3.00 CL-1-TB-3.00-S 3.00
CL-1-TB-3.50 CL-1-TB-3.50-S 3.50
CL-1-TB-4.00 CL-1-TB-4.00-S 4.00
CL-1-TB-5.00 CL-1-TB-5.00-S 5.00
CL-1-TB-6.00 CL-1-TB-6.00-S 2-1/2 6.00
CL-1-TB-8.00 CL-1-TB-8.00-S 8.00
CL-2-TB-1.50 5/8-11 13/32 1-1/8 1-1/4 1.50
CL-2-TB-2.00 1-3/4 2.00
CL-2-TB-2.50 2 2.50
CL-2-TB-3.00 3.00
CL-2-TB-3.50 3.50
CL-2-TB-4.00 CL-2-TB-4.00-S 4.00
CL-2-TB-5.00 CL-2-TB-5.00-S 5.00
CL-2-TB-6.00 CL-2-TB-6.00-S 2-1/2 6.00
CL-2-TB-8.00 CL-2-TB-8.00-S 8.00
CL-3-TB-2.00 3/4-10 17/32 1-5/16 1-3/4 2.00
CL-3-TB-3.00 2 3.00
CL-3-TB-4.00 4.00
CL-3-TB-5.00 CL-3-TB-5.00-S 5.00
CL-3-TB-6.00 CL-3-TB-6.00-S 2-1/2 6.00
CL-3-TB-7.00 7.00
CL-3-TB-8.00 CL-3-TB-8.00-S 8.00
CL-4-TB-4.00 7/8-9 5/8 1-1/2 3 4.00
CL-4-TB-6.00 3-1/2 6.00
CL-4-TB-8.00 4 8.00
CL-5-TB-4.00 1"-8 11/16 1-11/16 3 4.00
CL-5-TB-5.00 4 5.00
CL-5-TB-6.00 6.00
CL-5-TB-7.00 7.00
CL-5-TB-8.00 8.00


METRIC
PART NO.
STEEL
A B C D LENGTH
CLM-10-TB-40 M10 .25 .69 1.18 1.57 (40mm)
CLM-10-TB-50 1.77 1.97 (50mm)
CLM-10-TB-75 1.97 2.95 (75mm)
CLM-10-TB-100 3.94 (100mm)
CLM-12-TB-50 M12 .31 .87 1.77 1.97 (50mm)
CLM-12-TB-65 1.97 2.56 (65mm)
CLM-12-TB-75 2.95 (75mm)
CLM-12-TB-90 3.54 (90mm)
CLM-12-TB-100 3.94 (100mm)
CLM-12-TB-125 4.92 (125mm)
CLM-16-TB-50 M16 .39 1.10 1.77 1.97 (50mm)
CLM-16-TB-75 1.97 2.95 (75mm)
CLM-16-TB-100 3.94 (100mm)
CLM-16-TB-150 2.56 5.91 (150mm)
CLM-20-TB-50 M20 .53 1.30 1.77 1.97 (50mm)
CLM-20-TB-75 1.97 2.95 (75mm)
CLM-20-TB-100 3.94 (100mm)

Carr Lane Manufacturing Co.
en_452