USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ROTARY T NUTS

 


USA
PART NO. TABLE
SLOT
SIZE
A B C E F
CL-0-RTN 1/2 3/8-16 .495 7/8 1/2 9/32
CL-9-RTN 9/16 1/2-13 .560 7/8 5/8 11/32
CL-2-RTN 5/8 or 16mm 1/2-13 .620 1 5/8 11/32
CL-3-RTN 11/16 or 18mm 1/2-13 .682 1-1/8 3/4 7/16
CL-10-RTN 5/8-11
CL-4-RTN 3/4 or 20mm 5/8-11 .745 1-1/4 3/4 15/32
CL-7-RTN 1 3/4-10 .995 1-5/8 1 5/8


METRIC
PART NO. TABLE
SLOT
SIZE
A B C E F
CLM-0-RTN 1/2 M10 .495 7/8 1/2 9/32
CLM-9-RTN 9/16 or 14mm M12 .550 7/8 5/8 11/32
CLM-2-RTN 5/8 or 16mm M12 .620 1 5/8 11/32
CLM-3-RTN 11/16 or 18mm M12 .682 1-1/8 3/4 7/16
CLM-10-RTN M16
CLM-4-RTN 3/4 or 20mm M16 .745 1-1/4 3/4 15/32

Carr Lane Manufacturing Co.
en_450