USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Applications
Larger Photo
CLAMPS AND ACCESSORIES
»
HAMMERS & HAND TOOLS
»
No-Rebound Sledgehammers (Wooden Handle)
NO-REBOUND HAMMERS
Replacement Insert
SUPERCRAFT SLEDGEHAMMERS—WOODEN HANDLE
SLEDGEHAMMER
PART NO.
FACE
DIA
WEIGHT
(LBS)
OVERALL
LENGTH
HEAD
LENGTH
REPLACEMENT
INSERT
(2 REQUIRED)
CL-3366-081-NRH
80mm (3.14)
9
34.5
7.85
CL-3508-080-NRHI
CL-3366-107-NRH
100mm (3.93)
15
39.2
9.24
CL-3508-100-NRHI
en_1477