USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

NO-REBOUND HAMMERS

 

Replacement Insert





NO-BOUNCE DROP HAMMERS
HAMMER
PART NO.
FACE
DIA
WEIGHT
(LBS)
OVERALL
LENGTH
HEAD
LENGTH
REPLACEMENT
INSERT
(2 REQUIRED)
CL-3408-020-NRH 20mm (.78) 0.5 5.89 5.89 CL-3508-020-NRHI
CL-3408-030-NRH 30mm (1.18) 1.0 6.08 6.08 CL-3508-040-NRHI
CL-3408-040-NRH 40mm (1.57) 1.8 6.28 6.28 CL-3508-040-NRHI
CL-3408-050-NRH 50mm (1.96) 2.8 6.48 6.48 CL-3508-050-NRHI

Carr Lane Manufacturing Co.
en_1481