USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWING C WASHERS

 


USA
PART NO. STUD
SIZE
A B C D E
DIA
G
DIA
H SHOULDER
SCREW
(FURNISHED)
CL-1-SCW 3/8  3/4 3/8 1 1/4 13/32 3/8 5/16-18 CL-24-SS
CL-2-SCW 1/2 1 1/2 1-1/4 3/8 17/32 CL-2-SS
CL-3-SCW 5/8 1-1/8 9/16 1-1/2 3/8 21/32 1/2 3/8-16 CL-3-SS
CL-4-SCW 3/4 1-1/4 5/8 1-3/4 1/2 13/16 CL-4-SS


METRIC
PART NO. STUD
SIZE
A B C D E
DIA
G
DIA
H SHOULDER
SCREW
(FURNISHED)
CLM-1-SCW M10 3/4 3/8 1 .236 13/32 10mm M8 CLM-1006-SS
CLM-2-SCW M12 1 1/2 1-1/4 .375 17/32 CLM-1010-SS
CLM-3-SCW M16 1-1/8 9/16 1-1/2 .375 21/32 13mm M10 CLM-1310-SS
CLM-4-SCW M20 1-1/4 5/8 1-3/4 .472 13/16 CLM-1312-SS

Carr Lane Manufacturing Co.
en_435