Features
Dimensions
CLAMPS AND ACCESSORIES
»
STUDS, BOLTS, AND T NUTS
»
Shoulder Screws
SHOULDER SCREWS
USA
PART NO.
SHOULDER
DIA
A
B
D
E
F
DIA
G
NOMINAL
ACTUAL
NOMINAL
ACTUAL
CL-5-SS
1/4
.2500
#10-24
1/4
.2500
3/16
3/8
3/8
1/8
CL-12-SS
3/8
.3750
CL-13-SS
1/2
.5000
CL-37-SS
5/8
.6250
CL-15-SS
3/4
.7500
CL-16-SS
1
1.0000
CL-1-SS
5/16
.3125
1/4-20
1/4
.2500
7/32
7/16
7/16
5/32
CL-6-SS
5/16
.3125
CL-11-SS
3/8
.3750
CL-20-SS
1/2
.5000
CL-21-SS
5/8
.6250
CL-7-SS
3/4
.7500
CL-8-SS
1
1.0000
CL-24-SS
3/8
.3750
5/16-18
1/4
.2500
1/4
1/2
9/16
3/16
CL-2-SS
3/8
.3750
CL-14-SS
1/2
.5000
CL-9-SS
5/8
.6250
CL-10-SS
3/4
.7500
CL-47-SS
1
1.000
CL-3-SS
1/2
.5000
3/8-16
3/8
.3750
5/16
5/8
3/4
1/4
CL-4-SS
1/2
.5000
CL-31-SS
5/8
.6250
CL-32-SS
3/4
.7500
CL-46-SS
1
1.000
CL-33-SS
5/8
.6250
1/2-13
1/2
.5000
3/8
3/4
7/8
5/16
CL-34-SS
5/8
.6250
CL-35-SS
3/4
.7500
CL-36-SS
1
1.0000
CL-38-SS
3/4
.7500
5/8-11
1/2
.5000
1/2
7/8
1
3/8
CL-39-SS
3/4
.7500
CL-40-SS
1
1.0000
METRIC
PART NO.
SHOULDER
DIA
A
B
D
E
F
DIA
G
NOMINAL
ACTUAL
NOMINAL
ACTUAL
CLM-806-SS
8mm
.3150
M6
6mm
.2362
.22
.44
.51
4mm
CLM-808-SS
8mm
.3150
CLM-810-SS
10mm
.3937
CLM-812-SS
12mm
.4724
CLM-816-SS
16mm
.6299
CLM-820-SS
20mm
.7874
CLM-1006-SS
10mm
.3937
M8
6mm
.2362
.28
.52
.63
5mm
CLM-1008-SS
8mm
.3150
CLM-1010-SS
10mm
.3937
CLM-1012-SS
12mm
.4724
CLM-1016-SS
16mm
.6299
CLM-1020-SS
20mm
.7874
CLM-1310-SS
13mm
.5118
M10
10mm
.3937
.35
.65
.71
6mm
CLM-1312-SS
12mm
.4724
CLM-1316-SS
16mm
.6299
CLM-1320-SS
20mm
.7874
CLM-1610-SS
16mm
.6299
M12
10mm
.3937
.43
.72
.94
8mm
CLM-1612-SS
12mm
.4724
CLM-1616-SS
16mm
.6299
CLM-1620-SS
20mm
.7874
CLM-2016-SS
20mm
.7874
M16
16mm
.6299
.55
.88
1.18
10mm
CLM-2020-SS
20mm
.7874
CLM-2025-SS
25mm
.9843
en_436