USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SPHERICAL WASHERS

 


USA & METRIC
STEEL
PART NO.
STAINLESS
STEEL
PART NO.
BOLT
SIZE
A
DIA
B
DIA
C D
DIA
R
  CL-144 #10 & M5 7/32 1/2 1/8 1/4 3/4
CL-1-SW CL-145 1/4 & M6 9/32 5/8 3/16 5/16 3/4
CL-11-SW   5/16 & M8 11/32 3/4 1/4 3/8 1
  CL-146 13/16 7/32
CL-2-SW   3/8 & M10 13/32 7/8 1/4 7/16 1-1/4
  CL-147 1
CL-3-SW CL-148 1/2 & M12 17/32 1-1/8 5/16 9/16 1-1/2
CL-4-SW CL-149 5/8 & M16 21/32 1-3/8 11/16 1-3/4
CL-5-SW CL-150 3/4 & M18 25/32 1-5/8 3/8 7/8 2-1/4
CLM-20-SW   M20 .83 7/8
CL-6-SW   7/8 & M22 15/16 1-3/4 1 2-1/2
CL-7-SW   1 & M24 1-1/16 2 1/2 1-1/8 2-3/4
CL-8-SW   1-1/8 1-3/16 2-1/4 1-1/4 3
CL-9-SW   1-1/4 & M30 1-5/16 2-5/8 1-3/8
CL-10-SW   1-1/2 & M36 1-9/16 2-7/8 1-5/8

Carr Lane Manufacturing Co.
en_433