USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

COUPLING NUTS

 


USA
PART NO. A B C
CL-0-CN 1/4-20 1/2 5/8
CL-00-CN 5/16-18 9/16 7/8
CL-1-CN 3/8-16 11/16 1
CL-2-CN 1/2-13 7/8 1-1/4
CL-3-CN 5/8-11 1-1/16 1-5/8
CL-4-CN 3/4-10 1-1/4 1-7/8
CL-6-CN 1"-8 1-5/8 2-1/2


METRIC
PART NO. A B C
CLM-6-CN M6 10mm .71
CLM-8-CN M8 13mm .79
CLM-10-CN M10 17mm .98
CLM-12-CN M12 19mm 1.18
CLM-16-CN M16 24mm 1.57
CLM-20-CN M20 30mm 1.97

Carr Lane Manufacturing Co.
en_431