USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SPHERICAL NUTS & WASHERS

 


USA
STEEL
PART NO.
STAINLESS
STEEL
PART NO.
THREAD HEX A
DIA
B C
DIA
R
CL-1-SNW CL-1-SNW-S 1/4-20 1/2 5/8 15/32 5/16 3/4
CL-9-SNW CL-9-SNW-S 5/16-18 9/16 3/4 17/32 3/8 1
CL-2-SNW CL-2-SNW-S 3/8-16 11/16 7/8 19/32 7/16 1-1/4
CL-3-SNW CL-3-SNW-S 1/2-13 7/8 1-1/8 7/8 9/16 1-1/2
CL-4-SNW CL-4-SNW-S 5/8-11 1-1/16 1-3/8 1 11/16 1-3/4
CL-5-SNW CL-5-SNW-S 3/4-10 1-1/4 1-5/8 1-3/16 7/8 2-1/4
CL-6-SNW 7/8-9 1-7/16 1-3/4 1-5/16 1 2-1/2
CL-7-SNW 1"-8 1-5/8 2 1-7/16 1-1/8 2-3/4


METRIC
STEEL
PART NO.
STAINLESS
STEEL
PART NO.
THREAD HEX A
DIA
B C
DIA
R
CLM-6-SNW M6 10mm 5/8 .47 5/16 3/4
CLM-8-SNW M8 13mm 3/4 .55 3/8 1
CLM-10-SNW M10 17mm 7/8 .67 7/16 1-1/4
CLM-12-SNW M12 19mm 1-1/8 .87 9/16 1-1/2
CLM-16-SNW M16 24mm 1-3/8 .98 11/16 1-3/4
CLM-20-SNW M20 30mm 1-5/8 1.18 7/8 2-1/4
CLM-24-SNW M24 36mm 2 1.41 1 2-3/4

Carr Lane Manufacturing Co.
en_432