USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FLANGE NUTS

 


USA
STEEL
PART NO.
STAINLESS
STEEL
PART NO.
A B C
DIA
D E
CL-123 #10-24 5/16 1/2 3/8 .08
CL-125 1/4-20 5/16 9/16 7/16 .08
CL-1-FN 5/8 1/2 .12
CL-126 5/16-18 3/8 11/16 9/16 .09
CL-9-FN 3/4 .12
CL-2-FN CL-127 3/8-16 1/2 7/8 11/16 .12
CL-3-FN CL-128 1/2-13 11/16 1-1/8 7/8 .20
CL-4-FN CL-129 5/8-11 13/16 1-3/8 1-1/16
CL-5-FN 3/4-10 1 1-5/8 1-1/4 .25
CL-6-FN 7/8-9 1-1/8 1-3/4 1-7/16 .32
CL-7-FN 1"-8 1-1/4 2 1-5/8 .28
CL-10-FN 1-1/4"-7 1-3/8 2-1/4 1-13/16 .25


USA FINE THREAD
STEEL
PART NO.
STAINLESS
STEEL
PART NO.
A B C
DIA
D E
CL-124 #10-32 5/16 1/2 3/8 .08
CL-1-FFN 1/4-28 5/8 1/2 .12
CL-9-FFN 5/16-24 3/8 3/4 9/16
CL-2-FFN 3/8-24 1/2 7/8 11/16
CL-3-FFN 1/2-20 11/16 1-1/8 7/8 .20
CL-4-FFN 5/8-18 13/16 1-3/8 1-1/16
CL-5-FFN 3/4-16 1 1-5/8 1-1/4 .25
CL-7-FFN 1"-14 1-1/4 2 1-5/8 .25



METRIC
STEEL
PART NO.
STAINLESS
STEEL
PART NO.
A B C
DIA
D E
CLM-6-FN M6 .31 .63 10mm .12
CLM-8-FN M8 .39 .75 13mm
CLM-10-FN M10 .51 .87 17mm
CLM-12-FN M12 .67 1.10 19mm .20
CLM-16-FN M16 .83 1.34 24mm
CLM-20-FN M20 .98 1.61 30mm .24
CLM-24-FN M24 1.26 2.01 36mm .28

Carr Lane Manufacturing Co.
en_430