USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Size Comparison
SPRING-LOADED DEVICES
»
BALL PLUNGERS
»
Press-Fit Ball Plungers
PRESS-FIT BALL PLUNGERS
STANDARD BALL, LIGHT FORCE (USA)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
END FORCE
(LBS)
B
C
D
DIA
E
DIA
F
INITIAL
FINAL
CL-2-PBP-1
CL-2-PBPS-1
.125
.5
1
.252
.035
.093
.187
.032
CL-3-PBP-1
CL-3-PBPS-1
.188
1
2.5
.405
.058
.156
.250
.035
CL-4-PBP-1
CL-4-PBPS-1
.250
1.5
3.5
.481
.070
.188
.312
.044
CL-5-PBP-1
CL-5-PBPS-1
.312
2
5
.643
.090
.250
.375
.045
CL-6-PBP-1
CL-6-PBPS-1
.375
2.5
7
.785
.110
.312
.500
.078
CL-8-PBP-1
CL-8-PBPS-1
.500
4
9
1.130
.161
.438
.688
.088
STANDARD BALL, HEAVY FORCE (USA)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
END FORCE
(LBS)
B
C
D
DIA
E
DIA
F
INITIAL
FINAL
CL-2-PBP-2
CL-2-PBPS-2
.125
.75
2.5
.252
.035
.093
.187
.032
CL-3-PBP-2
CL-3-PBPS-2
.188
2
5
.405
.058
.156
.250
.035
CL-4-PBP-2
CL-4-PBPS-2
.250
3
7
.481
.070
.188
.312
.044
CL-5-PBP-2
CL-5-PBPS-2
.312
4
10
.643
.090
.250
.375
.045
CL-6-PBP-2
CL-6-PBPS-2
.375
5
14
.785
.110
.312
.500
.078
CL-8-PBP-2
CL-8-PBPS-2
.500
8
18
1.130
.161
.438
.688
.088
en_343