USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Size Comparison
SPRING-LOADED DEVICES
»
SPRING LOCATING PINS
»
Delrin Pin (Polyurethane Spring)
SPRING LOCATING PINS
DELRIN
®
PIN, SOLID POLYURETHANE SPRING
PART NO.
A
DIA
APPROX
SIDE FORCE
(LBS)
ALLOWABLE
WORKPIECE
TOLERANCE
B
DIA
C
D
X DIMENSION WHEN Y EQUALS
1/16
1/8
3/16
1/4
5/16
3/8
7/16
OR
MORE
CL-4-SLPP-1
1/4
2.2
.008
.118
.158
.30
.022
.024
.024
.024
.024
.024
.024
CL-4-SLPP-2
4.5
CL-7-SLPP-1
7/16
6.7
.016
.197
.236
.43
—
.055
.055
.055
.055
.055
.055
CL-7-SLPP-2
13
CL-7A-SLPP-1
7/16
6.7
.016
.236
.394
.43
—
—
.049
.049
.059
.059
.059
CL-7A-SLPP-2
13
CL-8-SLPP-1
1/2
11
.024
.315
.512
.51
—
—
—
.077
.087
.087
.087
CL-8-SLPP-2
22
CL-10-SLPP-1
5/8
22
.031
.394
.630
.69
—
—
—
—
.098
.107
.110
CL-10-SLPP-2
45
en_358