USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ROUND GRIPPERS

 


SERRATED — HARDENED TOOL STEEL (USA)
PART NO. A
DIA
B C D E F G
DIA
SERRATIONS
CL-4-RG 1/4 3/8 #8-32 3/16 EXTRA
FINE
.094x90°
CL-6-RG 3/8 #10-32 3/16 11/64 5/16
CL-8-RG 1/2 3/8 FINE .125x90°
CL-10-RG 5/8 1/4-28 1/2
CL-12-RG 3/4 5/8
CL-16-RG 1 3/4


SERRATED — HARDENED TOOL STEEL (METRIC)
PART NO. A
DIA
B C D E F G
DIA
SERRATIONS
CLM-10-RG .394(10mm) .3937
(10mm)
M5 .18 .185 .177 EXTRA FINE .094x90°
CLM-12-RG .472(12mm) FINE .125x90°
CLM-16-RG .630(16mm) M6
CLM-20-RG .787(20mm)
CLM-25-RG .984(25mm)



SERRATED — CARBIDE TIPPED (USA)
PART NO. A
DIA
B C D E F G
DIA
SERRATIONS
CL-6-RGT 3/8 3/8 #10-32 3/16 3/16 11/64 5/16 EXTRA FINE .094x90°
CL-8-RGT 1/2 3/8 FINE .125x90°
CL-10-RGT 5/8 1/4-28 1/2
CL-12-RGT 3/4 5/8
CL-16-RGT 1 3/4


SERRATED — CARBIDE TIPPED (METRIC)
PART NO. A
DIA
B C D E F G
DIA
SERRATIONS
CLM-10-RGT .394(10mm) .3937
(10mm)
M5 .18 .185 .177 EXTRA FINE .094x90°
CLM-12-RGT .472(12mm) FINE .125x90°
CLM-16-RGT .630(16mm) M6
CLM-20-RGT .787(20mm)
CLM-25-RGT .984(25mm)



SERRATED — SOLID CARBIDE (USA)
PART NO. A
DIA
B C D E F G
DIA
SERRATIONS
CL-8-RGC 1/2 3/8 #10-32 3/16 3/16 11/64 3/8 FINE .125x90°
CL-10-RGC 5/8 1/4-28 1/2
CL-12-RGC 3/4 5/8

Carr Lane Manufacturing Co.
en_376