USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWIVEL SCREW CLAMPS

 

Add "N" to part number for Delrin foot, e.g. CL-1-SSCN.



TYPE A—SMALL FOOT (USA)
PART NO.
STEEL
ZINC PLATED
PART NO.
STEEL
BLACK OXIDE
PART NO.
STAINLESS
A B C D
DIA
E
CL-1-SSC CL-1-SSC-BO 1/4-20 1/8 1/2  3/16 9/32
CL-2-SSC CL-2-SSC-BO CL-2-SSC-S 3/4
CL-3-SSC CL-3-SSC-BO CL-3-SSC-S 1
CL-4-SSC CL-4-SSC-BO CL-4-SSC-S 1-1/2
CL-5-SSC CL-5-SSC-BO 5/16-18 5/32 3/4 1/4 11/32
CL-6-SSC CL-6-SSC-BO CL-6-SSC-S 1
CL-7-SSC CL-7-SSC-BO CL-7-SSC-S 1-1/2
CL-8-SSC CL-8-SSC-BO CL-8-SSC-S 2
CL-9-SSC CL-9-SSC-BO 3/8-16 3/16 3/4 19/64 3/8
CL-10-SSC CL-10-SSC-BO 1
CL-11-SSC CL-11-SSC-BO CL-11-SSC-S 1-1/2
CL-12-SSC CL-12-SSC-BO CL-12-SSC-S 2
CL-39-SSC CL-39-SSC-BO CL-39-SSC-S 3
CL-14-SSC CL-14-SSC-BO 1/2-13 1/4 1-1/2 13/32 15/32
CL-15-SSC CL-15-SSC-BO CL-15-SSC-S 2
CL-16-SSC CL-16-SSC-BO CL-16-SSC-S 3
CL-40-SSC CL-40-SSC-BO CL-40-SSC-S 4
CL-18-SSC CL-18-SSC-BO 5/8-11 5/16 2 1/2 5/8
CL-19-SSC CL-19-SSC-BO 3
CL-41-SSC CL-41-SSC-BO 4
CL-42-SSC CL-42-SSC-BO 5


TYPE A—SMALL FOOT (METRIC)
PART NO
STEEL
ZINC PLATED
PART NO.
STEEL
BLACK OXIDE
PART NO.
STAINLESS
A B C D
DIA
E
CLM-1-SSC CLM-1-SSC-BO   M6 3mm .59 3/16 9/32
CLM-2-SSC CLM-2-SSC-BO   .79
CLM-3-SSC CLM-3-SSC-BO   .98
CLM-4-SSC CLM-4-SSC-BO   1.57
CLM-5-SSC CLM-5-SSC-BO   M8 4mm .79 1/4 11/32
CLM-6-SSC CLM-6-SSC-BO   .98
CLM-7-SSC CLM-7-SSC-BO   1.57
CLM-8-SSC CLM-8-SSC-BO   1.97
CLM-9-SSC CLM-9-SSC-BO   M10 5mm .79 19/64 3/8
CLM-10-SSC CLM-10-SSC-BO   .98
CLM-11-SSC CLM-11-SSC-BO   1.57
CLM-12-SSC CLM-12-SSC-BO   1.97
CLM-13-SSC CLM-13-SSC-BO   2.95
CLM-14-SSC CLM-14-SSC-BO   M12 6mm 1.57 13/32 15/32
CLM-15-SSC CLM-15-SSC-BO   1.97
CLM-16-SSC CLM-16-SSC-BO   2.95
CLM-17-SSC CLM-17-SSC-BO   3.94
CLM-18-SSC CLM-18-SSC-BO   M16 8mm 1.97 1/2 5/8
CLM-19-SSC CLM-19-SSC-BO   2.95
CLM-20-SSC CLM-20-SSC-BO   3.94
CLM-21-SSC CLM-21-SSC-BO   4.92


Add "N" to part number for Delrin foot, e.g. CL-20-SSCN.



TYPE B—LARGE FOOT (USA)
PART NO.
STEEL
ZINC PLATED
PART NO.
STEEL
BLACK OXIDE
PART NO.
STAINLESS
A B F G
DIA
H J
CL-20-SSC CL-20-SSC-BO   1/4-20 1/8 19/32 3/8 23/64 1/8
CL-21-SSC CL-21-SSC-BO CL-21-SSC-S 27/32
CL-22-SSC CL-22-SSC-BO CL-22-SSC-S 1-3/32
CL-23-SSC CL-23-SSC-BO CL-23-SSC-S 1-19/32
CL-24-SSC CL-24-SSC-BO   5/16-18 5/32 27/32 1/2 27/64 5/32
CL-25-SSC CL-25-SSC-BO CL-25-SSC-S 1-3/32
CL-26-SSC CL-26-SSC-BO CL-26-SSC-S 1-19/32
CL-27-SSC CL-27-SSC-BO CL-27-SSC-S 2-3/32
CL-28-SSC CL-28-SSC-BO   3/8-16 3/16 7/8 9/16 5/8 3/16
CL-29-SSC CL-29-SSC-BO   1-1/8
CL-30-SSC CL-30-SSC-BO CL-30-SSC-S 1-5/8
CL-31-SSC CL-31-SSC-BO CL-31-SSC-S 2-1/8
CL-43-SSC CL-43-SSC-BO CL-43-SSC-S 3-1/8
CL-33-SSC CL-33-SSC-BO   1/2-13 1/4 1-9/16 3/4 17/32 3/16
CL-34-SSC CL-34-SSC-BO CL-34-SSC-S 2-1/16
CL-35-SSC CL-35-SSC-BO CL-35-SSC-S 3-1/16
CL-44-SSC CL-44-SSC-BO CL-44-SSC-S 4-1/16
CL-37-SSC CL-37-SSC-BO   5/8-11 5/16 2-3/64 15/16 21/32 7/32
CL-38-SSC CL-38-SSC-BO   3-3/64
CL-45-SSC CL-45-SSC-BO   4-3/64
CL-46-SSC CL-46-SSC-BO   5-3/64


TYPE B—LARGE FOOT (METRIC)
PART NO.
STEEL
ZINC PLATED
PART NO.
STEEL
BLACK OXIDE
PART NO.
STAINLESS
A B F G
DIA
H J
CLM-20A-SSC CLM-20A-SSC-BO   M6 3mm .69 3/8 23/64 1/8
CLM-21A-SSC CLM-21A-SSC-BO   .89
CLM-22-SSC CLM-22-SSC-BO   1.08
CLM-23-SSC CLM-23-SSC-BO   1.67
CLM-24-SSC CLM-24-SSC-BO   M8 4mm .88 1/2 27/64 5/32
CLM-25-SSC CLM-25-SSC-BO   1.08
CLM-26-SSC CLM-26-SSC-BO   1.67
CLM-27-SSC CLM-27-SSC-BO   2.06
CLM-28-SSC CLM-28-SSC-BO   M10 5mm .91 9/16 5/8 3/16
CLM-29-SSC CLM-29-SSC-BO   1.11
CLM-30-SSC CLM-30-SSC-BO   1.70
CLM-31-SSC CLM-31-SSC-BO   2.10
CLM-32-SSC CLM-32-SSC-BO   3.08
CLM-33-SSC CLM-33-SSC-BO   M12 6mm 1.64 3/4 17/32 3/16
CLM-34-SSC CLM-34-SSC-BO   2.03
CLM-35-SSC CLM-35-SSC-BO   3.01
CLM-36-SSC CLM-36-SSC-BO   4.00
CLM-37-SSC CLM-37-SSC-BO   M16 8mm 2.01 15/16 21/32 7/32
CLM-38-SSC CLM-38-SSC-BO   2.99
CLM-39-SSC CLM-39-SSC-BO   3.98
CLM-40-SSC CLM-40-SSC-BO   4.97



TYPE D—BALL FOOT (USA)
PART NO.
STEEL
ZINC PLATED
PART NO.
STEEL
BLACK OXIDE
A B K L
DIA
M
CL-47-SSC CL-47-SSC-BO 1/4-20 1/8 17/32 1/4 5/16
CL-48-SSC CL-48-SSC-BO 25/32
CL-49-SSC CL-49-SSC-BO 1-1/32
CL-50-SSC CL-50-SSC-BO 1-17/32
CL-51-SSC CL-51-SSC-BO 5/16-18 5/32 25/32 5/16 23/64
CL-52-SSC CL-52-SSC-BO 1-1/32
CL-53-SSC CL-53-SSC-BO 1-17/32
CL-54-SSC CL-54-SSC-BO 2-1/32
CL-55-SSC CL-55-SSC-BO 3/8-16 3/16 25/32 3/8 7/16
CL-56-SSC CL-56-SSC-BO 1-1/32
CL-57-SSC CL-57-SSC-BO 1-17/32
CL-58-SSC CL-58-SSC-BO 2-1/32
CL-59-SSC CL-59-SSC-BO 3-1/32
CL-61-SSC CL-61-SSC-BO 1/2-13 1/4 1-19/32 1/2 9/16
CL-62-SSC CL-62-SSC-BO 2-3/32
CL-63-SSC CL-63-SSC-BO 3-3/32
CL-64-SSC CL-64-SSC-BO 4-3/32
CL-66-SSC CL-66-SSC-BO 5/8-11 5/16 2-7/32 5/8 11/16
CL-67-SSC CL-67-SSC-BO 3-7/32
CL-68-SSC CL-68-SSC-BO 4-7/32
CL-69-SSC CL-69-SSC-BO 5-7/32


TYPE D—BALL FOOT (METRIC)
PART NO.
STEEL
ZINC PLATED
PART NO.
STEEL
BLACK OXIDE
A B K L
DIA
M
CLM-47-SSC CLM-47-SSC-BO M6 3mm .64 1/4 5/16
CLM-48-SSC CLM-48-SSC-BO .84
CLM-49-SSC CLM-49-SSC-BO 1.03
CLM-50-SSC CLM-50-SSC-BO 1.62
CLM-51-SSC CLM-51-SSC-BO M8 4mm .85 5/16 23/64
CLM-52-SSC CLM-52-SSC-BO 1.05
CLM-53-SSC CLM-53-SSC-BO 1.64
CLM-54-SSC CLM-54-SSC-BO 2.03
CLM-55-SSC CLM-55-SSC-BO M10 5mm .82 3/8 7/16
CLM-56-SSC CLM-56-SSC-BO 1.02
CLM-57-SSC CLM-57-SSC-BO 1.61
CLM-58-SSC CLM-58-SSC-BO 2.01
CLM-59-SSC CLM-59-SSC-BO 2.99
CLM-61-SSC CLM-61-SSC-BO M12 6mm 1.69 1/2 9/16
CLM-62-SSC CLM-62-SSC-BO 2.08
CLM-63-SSC CLM-63-SSC-BO 3.06
CLM-64-SSC CLM-64-SSC-BO 4.05
CLM-66-SSC CLM-66-SSC-BO M16 8mm 2.06 5/8 11/16
CLM-67-SSC CLM-67-SSC-BO 3.04
CLM-68-SSC CLM-68-SSC-BO 4.03
CLM-69-SSC CLM-69-SSC-BO 5.02

Carr Lane Manufacturing Co.
en_289