USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FINGER PINS

 


USA
PART NO. A B C D E G
DIA
CL-0-FP #10-32 1/4 3/4 1/4 7/64 1/4
CL-1-FP #10-24
CL-2-FP 5/16-18 3/8 1-1/4 5/16 5/32 3/8


METRIC
PART NO. A B C D E G
DIA
CLM-5-FP M5 6mm .75 .24 .12 .24
CLM-8-FP M8 10mm 1.26 .31 .16 .39

Carr Lane Manufacturing Co.
en_571