USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Size Comparison
HAND KNOBS
STAINLESS STEEL (USA & METRIC)
PART NO.
A
DIA
B
C
DIA
D
HOLE
TYPE
E
F
G
H
J
CL-200-HK-S
2
1.02
.78
.34
BLANK
—
—
—
—
.33
CL-240-HK-S
TAPPED
1/4-20
11/16
—
—
CL-250-HK-S
5/16-18
—
—
CL-260-HK-S
3/8-16
—
—
CLM-260-HK-S
M6
—
—
CLM-280-HK-S
M8
—
—
CLM-2100-HK-S
M10
—
—
CL-241-HK-S
TAPPED
THROUGH
1/4-20
1/2
—
—
CL-251-HK-S
5/16-18
5/8
—
—
CL-261-HK-S
3/8-16
3/4
—
—
CLM-261-HK-S
M6
1/2
—
—
CLM-281-HK-S
M8
5/8
—
—
CLM-2101-HK-S
M10
3/4
—
—
CL-255-HK-S
REAMED
5/16
11/16
1/8
3/16
CL-265-HK-S
3/8
11/16
5/32
—
CL-600-HK-S
3
1.50
1.14
.50
BLANK
—
—
—
—
.47
CL-660-HK-S
TAPPED
3/8-16
1
—
—
CL-680-HK-S
1/2-13
—
—
CL-6100-HK-S
5/8-11
—
—
CLM-6100-HK-S
M10
—
—
CLM-6120-HK-S
M12
—
—
CLM-6160-HK-S
M16
—
—
CL-661-HK-S
TAPPED
THROUGH
3/8-16
3/4
—
—
CL-681-HK-S
1/2-13
1
—
—
CL-6101-HK-S
5/8-11
1-1/4
—
—
CLM-6101-HK-S
M10
1
CLM-6121-HK-S
M12
CLM-6161-HK-S
M16
CL-665-HK-S
REAMED
3/8
1
5/32
1/4
CL-685-HK-S
1/2
1
3/16
1/4
en_268